A-V Bumpers
Steel
Units | Price/unit after discount | Applied Discount |
1-49 | £ 7.07 | 0% |
50-99 | £ 6.36 | 10% |
100-199 | £ 5.66 | 20% |
200-499 | £ 5.30 | 25% |
500-999 | £ 4.95 | 30% |
1000+ | £ 4.24 | 40% |
Rubber on silver zinc plated steel (rubber hardness - 55 Shore A).
These anti-vibration bumpers are used to reduce vibration and shock. Their cylindrical shape ensures that when used in a row, the buffers spread the loads over a number of buffers - reducing the chances of possible overloading.