A-V Bumpers
Steel
Price & Availability | Article | d1 | h1 | d2 | l1 | w1 | h2 | Axial load max. kgf | Momentum kg·m/s | Deflection max. m/m | |||||||||||||||||||||
61250.W0400 | 40 | 32 | 5.5 | 40 | 50 | 3 | 850 | 5 | 14 | ||||||||||||||||||||||
£ 29.17 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 h1 32 d2 5.5 l1 40 w1 50 h2 3 Axial load
max.
kgf 850 Momentum
kg·m/s 5 Deflection
max.
m/m 14 | |||||||||||||||||||||||||||||||
61250.W0500 | 50 | 40 | 6.5 | 50 | 63 | 4 | 1270 | 10 | 17 | ||||||||||||||||||||||
£ 34.17 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 h1 40 d2 6.5 l1 50 w1 63 h2 4 Axial load
max.
kgf 1270 Momentum
kg·m/s 10 Deflection
max.
m/m 17 | |||||||||||||||||||||||||||||||
61250.W0630 | 63 | 50 | 6.5 | 63 | 80 | 6 | 1950 | 20 | 20 | ||||||||||||||||||||||
£ 35.77 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 63 h1 50 d2 6.5 l1 63 w1 80 h2 6 Axial load
max.
kgf 1950 Momentum
kg·m/s 20 Deflection
max.
m/m 20 | |||||||||||||||||||||||||||||||
61250.W0800 | 80 | 63 | 9.0 | 80 | 100 | 6 | 3250 | 40 | 25 | ||||||||||||||||||||||
£ 41.80 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 80 h1 63 d2 9.0 l1 80 w1 100 h2 6 Axial load
max.
kgf 3250 Momentum
kg·m/s 40 Deflection
max.
m/m 25 | |||||||||||||||||||||||||||||||
61250.W1000 | 100 | 80 | 9.0 | 100 | 125 | 8 | 4900 | 80 | 30 | ||||||||||||||||||||||
£ 60.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 100 h1 80 d2 9.0 l1 100 w1 125 h2 8 Axial load
max.
kgf 4900 Momentum
kg·m/s 80 Deflection
max.
m/m 30 | |||||||||||||||||||||||||||||||
61250.W1250 | 125 | 100 | 11.0 | 125 | 160 | 8 | 7800 | 160 | 40 | ||||||||||||||||||||||
£ 76.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 125 h1 100 d2 11.0 l1 125 w1 160 h2 8 Axial load
max.
kgf 7800 Momentum
kg·m/s 160 Deflection
max.
m/m 40 | |||||||||||||||||||||||||||||||
61250.W1600 | 160 | 125 | 11.0 | 160 | 200 | 10 | 15000 | 320 | 50 | ||||||||||||||||||||||
£ 194.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 160 h1 125 d2 11.0 l1 160 w1 200 h2 10 Axial load
max.
kgf 15000 Momentum
kg·m/s 320 Deflection
max.
m/m 50 | |||||||||||||||||||||||||||||||
61250.W2000 | 200 | 160 | 13.0 | 200 | 250 | 10 | 19100 | 630 | 65 | ||||||||||||||||||||||
£ 264.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 200 h1 160 d2 13.0 l1 200 w1 250 h2 10 Axial load
max.
kgf 19100 Momentum
kg·m/s 630 Deflection
max.
m/m 65 | |||||||||||||||||||||||||||||||
61250.W2500 | 250 | 200 | 13.0 | 250 | 315 | 12 | 30500 | 1250 | 80 | ||||||||||||||||||||||
£ 413.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 250 h1 200 d2 13.0 l1 250 w1 315 h2 12 Axial load
max.
kgf 30500 Momentum
kg·m/s 1250 Deflection
max.
m/m 80 |
Rubber on silver zinc plated steel (rubber hardness - 55 Shore A).
These anti-vibration bumpers are used to reduce vibration and shock. Their cylindrical shape ensures that, when used in a row, the buffers spread loads over a number of buffers - reducing the chances of possible overloading.