A-V Bumpers
Steel
Units | Price/unit after discount | Applied Discount |
1-49 | £ 32.92 | 0% |
50-99 | £ 29.63 | 10% |
100-199 | £ 26.34 | 20% |
200-499 | £ 24.69 | 25% |
500-999 | £ 23.04 | 30% |
1000+ | £ 19.75 | 40% |
Rubber on silver zinc plated steel (rubber hardness - 55 Shore A).
These anti-vibration bumpers are used to reduce vibration and shock. Their cylindrical shape ensures that when used in a row, the buffers spread the loads over a number of buffers - reducing the chances of possible overloading.