A-V Bumpers
Steel
Units | Price/unit after discount | Applied Discount |
1-9 | £ 413.23 | 0% |
10-19 | £ 371.91 | 10% |
20-49 | £ 351.25 | 15% |
50-99 | £ 330.58 | 20% |
100+ | £ 289.26 | 30% |
Rubber on silver zinc plated steel (rubber hardness - 55 Shore A).
These anti-vibration bumpers are used to reduce vibration and shock. Their cylindrical shape ensures that when used in a row, the buffers spread the loads over a number of buffers - reducing the chances of possible overloading.