A-V Bumpers
Steel
Price & Availability | Article | d1 | h1 | d2 | l1 | Compression max. | Axial load max. kgf | |||||||||||||||||||||
61210.W0050 | 50 | 40 | M10 | 25 | 17 | 1270 | ||||||||||||||||||||||
£ 7.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 h1 40 d2 M10 l1 25 Compression
max. 17 Axial load
max.
kgf 1270 | ||||||||||||||||||||||||||||
61210.W1250 | 125 | 100 | M16 | 45 | 40 | 7800 | ||||||||||||||||||||||
£ 50.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 125 h1 100 d2 M16 l1 45 Compression
max. 40 Axial load
max.
kgf 7800 | ||||||||||||||||||||||||||||
61210.W1600 | 160 | 125 | M16 | 45 | 52 | 12300 | ||||||||||||||||||||||
£ 177.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 160 h1 125 d2 M16 l1 45 Compression
max. 52 Axial load
max.
kgf 12300 | ||||||||||||||||||||||||||||
61210.W2000 | 200 | 160 | M20 | 49 | 65 | 19100 | ||||||||||||||||||||||
£ 264.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 200 h1 160 d2 M20 l1 49 Compression
max. 65 Axial load
max.
kgf 19100 | ||||||||||||||||||||||||||||
61210.W2500 | 250 | 200 | M20 | 49 | 80 | 30500 | ||||||||||||||||||||||
£ 413.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 250 h1 200 d2 M20 l1 49 Compression
max. 80 Axial load
max.
kgf 30500 |
Rubber on silver zinc plated steel (rubber hardness - 55 Shore A).
These anti-vibration bumpers are used to reduce vibration and shock. Their cylindrical shape ensures that when used in a row, the buffers spread the loads over a number of buffers - reducing the chances of possible overloading.