A-V Cones
Steel
Units | Price/unit after discount | Applied Discount |
1-49 | £ 6.19 | 0% |
50-99 | £ 5.57 | 10% |
100-199 | £ 4.95 | 20% |
200-499 | £ 4.64 | 25% |
500-999 | £ 4.33 | 30% |
1000+ | £ 3.71 | 40% |
Rubber on silver zinc plated steel (rubber hardness - 65 Shore A).
These anti-vibration cones or bumpers are used to reduce vibration and shock. Their conical shape ensures that, when used in a row, the buffers spread loads over a number of cones - reducing the chances of possible overloading.
The working load should not exceed 65% of the maximum load.