A-V Cones
Steel
| Price & Availability | Article | d1 | h1 | d2 | Axial load max. kgf | |||||||||||||||||||||
| 61242.W0200 | 20 | 20 | M 6 | 70 | ||||||||||||||||||||||
£ 2.94 per unit (click for quantity discounts) Ready to despatch 124 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 20 h1 20 d2 M 6 Axial load
max.
kgf 70 | ||||||||||||||||||||||||||
| 61242.W0250 | 25 | 20 | M 8 | 100 | ||||||||||||||||||||||
£ 3.04 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 h1 20 d2 M 8 Axial load
max.
kgf 100 | ||||||||||||||||||||||||||
| 61242.W0300 | 30 | 30 | M 6 | 150 | ||||||||||||||||||||||
£ 3.18 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 h1 30 d2 M 6 Axial load
max.
kgf 150 | ||||||||||||||||||||||||||
| 61242.W0500 | 50 | 48 | M10 | 380 | ||||||||||||||||||||||
£ 6.41 per unit (click for quantity discounts) Ready to despatch 84 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 h1 48 d2 M10 Axial load
max.
kgf 380 | ||||||||||||||||||||||||||
| 61242.W0700 | 70 | 60 | M12 | 550 | ||||||||||||||||||||||
£ 10.35 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 70 h1 60 d2 M12 Axial load
max.
kgf 550 | ||||||||||||||||||||||||||
| 61242.W0900 | 90 | 74 | M16 | 1100 | ||||||||||||||||||||||
£ 22.71 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 90 h1 74 d2 M16 Axial load
max.
kgf 1100 | ||||||||||||||||||||||||||
| 61242.W0950 | 95 | 82 | M16 | 1100 | ||||||||||||||||||||||
£ 21.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 95 h1 82 d2 M16 Axial load
max.
kgf 1100 | ||||||||||||||||||||||||||
Rubber on silver zinc plated steel (rubber hardness - 65 Shore A).
These anti-vibration cones or bumpers are used to reduce vibration and shock. Their conical shape ensures that when used in a row, the buffers spread loads over a number of cones - reducing the chances of possible overloading.
The working load should not exceed 65% of the maximum load.