| Price & Availability | Article | d1 | h1 | d2 | l1 | Axial load max. kgf | |||||||||||||||||||||
| 61240.W0200 | 20 | 20 | M 6 | 18 | 70 | ||||||||||||||||||||||
£ 2.55 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 20 h1 20 d2 M 6 l1 18 Axial load
max.
kgf 70 | |||||||||||||||||||||||||||
| 61240.W0250 | 25 | 20 | M 8 | 20 | 100 | ||||||||||||||||||||||
£ 2.56 per unit (click for quantity discounts) Ready to despatch 63 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 h1 20 d2 M 8 l1 20 Axial load
max.
kgf 100 | |||||||||||||||||||||||||||
| 61240.W0300 | 30 | 30 | M 6 | 17 | 150 | ||||||||||||||||||||||
£ 2.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 h1 30 d2 M 6 l1 17 Axial load
max.
kgf 150 | |||||||||||||||||||||||||||
| 61240.W0301 | 30 | 30 | M 8 | 20 | 150 | ||||||||||||||||||||||
£ 2.83 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 h1 30 d2 M 8 l1 20 Axial load
max.
kgf 150 | |||||||||||||||||||||||||||
| 61240.W0400 | 40 | 30 | M 8 | 23 | 240 | ||||||||||||||||||||||
£ 6.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 h1 30 d2 M 8 l1 23 Axial load
max.
kgf 240 | |||||||||||||||||||||||||||
| 61240.W0401 | 40 | 50 | M 8 | 23 | 200 | ||||||||||||||||||||||
£ 9.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 h1 50 d2 M 8 l1 23 Axial load
max.
kgf 200 | |||||||||||||||||||||||||||
| 61240.W0500 | 50 | 48 | M10 | 25 | 380 | ||||||||||||||||||||||
£ 6.19 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 h1 48 d2 M10 l1 25 Axial load
max.
kgf 380 | |||||||||||||||||||||||||||
| 61240.W0501 | 50 | 58 | M 8 | 20 | 400 | ||||||||||||||||||||||
£ 5.86 per unit (click for quantity discounts) Ready to despatch 27 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 h1 58 d2 M 8 l1 20 Axial load
max.
kgf 400 | |||||||||||||||||||||||||||
| 61240.W0502 | 50 | 64 | M 8 | 35 | 370 | ||||||||||||||||||||||
£ 5.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 h1 64 d2 M 8 l1 35 Axial load
max.
kgf 370 | |||||||||||||||||||||||||||
| 61240.W0630 | 63 | 60 | M12 | 37 | 440 | ||||||||||||||||||||||
£ 20.88 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 63 h1 60 d2 M12 l1 37 Axial load
max.
kgf 440 | |||||||||||||||||||||||||||
| 61240.W0750 | 75 | 90 | M12 | 37 | 520 | ||||||||||||||||||||||
£ 27.25 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 75 h1 90 d2 M12 l1 37 Axial load
max.
kgf 520 | |||||||||||||||||||||||||||
| 61240.W0900 | 90 | 74 | M16 | 45 | 1100 | ||||||||||||||||||||||
£ 19.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 90 h1 74 d2 M16 l1 45 Axial load
max.
kgf 1100 | |||||||||||||||||||||||||||
| 61240.W0950 | 95 | 82 | M16 | 45 | 1100 | ||||||||||||||||||||||
£ 23.36 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 95 h1 82 d2 M16 l1 45 Axial load
max.
kgf 1100 | |||||||||||||||||||||||||||
Rubber on silver zinc plated steel (rubber hardness - 65 Shore A).
These anti-vibration cones or bumpers are used to reduce vibration and shock. Their conical shape ensures that, when used in a row, the buffers spread loads over a number of cones - reducing the chances of possible overloading.
The working load should not exceed 65% of the maximum load.