A-V Cones
Steel
Price & Availability | Article | d1 | h1 | d2 | l1 | Axial load max. kgf | |||||||||||||||||||||
61240.W0300 | 30 | 30 | M 6 | 17 | 150 | ||||||||||||||||||||||
£ 2.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 h1 30 d2 M 6 l1 17 Axial load
max.
kgf 150 | |||||||||||||||||||||||||||
61240.W0400 | 40 | 30 | M 8 | 23 | 240 | ||||||||||||||||||||||
£ 6.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 h1 30 d2 M 8 l1 23 Axial load
max.
kgf 240 | |||||||||||||||||||||||||||
61240.W0401 | 40 | 50 | M 8 | 23 | 200 | ||||||||||||||||||||||
£ 9.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 h1 50 d2 M 8 l1 23 Axial load
max.
kgf 200 | |||||||||||||||||||||||||||
61240.W0502 | 50 | 64 | M 8 | 35 | 370 | ||||||||||||||||||||||
£ 5.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 h1 64 d2 M 8 l1 35 Axial load
max.
kgf 370 | |||||||||||||||||||||||||||
61240.W0900 | 90 | 74 | M16 | 45 | 1100 | ||||||||||||||||||||||
£ 19.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 90 h1 74 d2 M16 l1 45 Axial load
max.
kgf 1100 |
Rubber on silver zinc plated steel (rubber hardness - 65 Shore A).
These anti-vibration cones or bumpers are used to reduce vibration and shock. Their conical shape ensures that, when used in a row, the buffers spread loads over a number of cones - reducing the chances of possible overloading.
The working load should not exceed 65% of the maximum load.