A-V Cylinders
Steel
| Price & Availability | Article | d1 | h1 | d2 | d3 | l1 | Axial load max. kgf | Radial load max. N | |||||||||||||||||||||
| 61100.W0060 | 60 | 36 | M10 | 37 | 30 | 90 | - | ||||||||||||||||||||||
£ 7.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 60 h1 36 d2 M10 d3 37 l1 30 Axial load
max.
kgf 90 Radial load
max.
N - | |||||||||||||||||||||||||||||
| 61100.W0080 | 80 | 70 | M14 | 70 | 50 | 170 | 55 | ||||||||||||||||||||||
£ 37.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 80 h1 70 d2 M14 d3 70 l1 50 Axial load
max.
kgf 170 Radial load
max.
N 55 | |||||||||||||||||||||||||||||
| 61100.W0108 | 108 | 85 | M16 | 95 | 45 | 800 | - | ||||||||||||||||||||||
£ 37.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 108 h1 85 d2 M16 d3 95 l1 45 Axial load
max.
kgf 800 Radial load
max.
N - | |||||||||||||||||||||||||||||
| 61100.W0130 | 130 | 96 | M16 | 115 | 45 | 1400 | - | ||||||||||||||||||||||
£ 40.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 130 h1 96 d2 M16 d3 115 l1 45 Axial load
max.
kgf 1400 Radial load
max.
N - | |||||||||||||||||||||||||||||
Rubber on silver zinc plated steel (rubber hardness - 55 Shore A).
Available in stainless steel on request.
For rubber mounted on silver zinc plated steel see part no. 61102 (female:female) or 61110 (male:female).
These cylinders are used to reduce vibration by allowing some movement (in axial and radial as shown in drawing).
Typically used in machinery, compressors, air conditioning units, light engineering equipment etc.