| Price & Availability | Article | d1 | h1 | d2 | d3 | l1 | Axial load max. kgf | Radial load max. N | |||||||||||||||||||||
| 61100.W0012 | 12 | 14 | M 4 | 7 | 10 | 2.5 | 1.0 | ||||||||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 135 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 h1 14 d2 M 4 d3 7 l1 10 Axial load
max.
kgf 2.5 Radial load
max.
N 1.0 | |||||||||||||||||||||||||||||
| 61100.W0020 | 20 | 15 | M 6 | 14 | 13-16 | 10 | 2.5 | ||||||||||||||||||||||
£ 3.82 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 20 h1 15 d2 M 6 d3 14 l1 13-16 Axial load
max.
kgf 10 Radial load
max.
N 2.5 | |||||||||||||||||||||||||||||
| 61100.W0021 | 20 | 20 | M 6 | 12 | 18 | 15 | 2.5 | ||||||||||||||||||||||
£ 3.75 per unit (click for quantity discounts) Ready to despatch 441 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 20 h1 20 d2 M 6 d3 12 l1 18 Axial load
max.
kgf 15 Radial load
max.
N 2.5 | |||||||||||||||||||||||||||||
| 61100.W0025 | 25 | 20 | M 6 | 18 | 18 | 25 | 6.0 | ||||||||||||||||||||||
£ 4.58 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 h1 20 d2 M 6 d3 18 l1 18 Axial load
max.
kgf 25 Radial load
max.
N 6.0 | |||||||||||||||||||||||||||||
| 61100.W0030 | 30 | 20 | M 8 | 25 | 23 | 35 | 6.0 | ||||||||||||||||||||||
£ 5.03 per unit (click for quantity discounts) Ready to despatch 23 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 h1 20 d2 M 8 d3 25 l1 23 Axial load
max.
kgf 35 Radial load
max.
N 6.0 | |||||||||||||||||||||||||||||
| 61100.W0031 | 30 | 25 | M 8 | 24 | 20 | 40 | 6.0 | ||||||||||||||||||||||
£ 3.45 per unit (click for quantity discounts) Ready to despatch 32 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 h1 25 d2 M 8 d3 24 l1 20 Axial load
max.
kgf 40 Radial load
max.
N 6.0 | |||||||||||||||||||||||||||||
| 61100.W0040 | 40 | 28 | M10 | 22 | 25 | 60 | 12 | ||||||||||||||||||||||
£ 5.61 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 h1 28 d2 M10 d3 22 l1 25 Axial load
max.
kgf 60 Radial load
max.
N 12 | |||||||||||||||||||||||||||||
| 61100.W0045 | 45 | 50 | M 8 | 25 | 23 | 60 | - | ||||||||||||||||||||||
£ 12.99 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 45 h1 50 d2 M 8 d3 25 l1 23 Axial load
max.
kgf 60 Radial load
max.
N - | |||||||||||||||||||||||||||||
| 61100.W0050 | 50 | 30 | M10 | 42 | 28 | 120 | 25 | ||||||||||||||||||||||
£ 5.17 per unit (click for quantity discounts) Ready to despatch 39 Need more? Please call us.
d1 50 h1 30 d2 M10 d3 42 l1 28 Axial load
max.
kgf 120 Radial load
max.
N 25 | |||||||||||||||||||||||||||||
| 61100.W0057 | 57 | 44 | M 8 | 25 | 20 | 40 | - | ||||||||||||||||||||||
£ 7.29 per unit (click for quantity discounts) Ready to despatch 45 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 57 h1 44 d2 M 8 d3 25 l1 20 Axial load
max.
kgf 40 Radial load
max.
N - | |||||||||||||||||||||||||||||
| 61100.W0060 | 60 | 36 | M10 | 37 | 30 | 90 | - | ||||||||||||||||||||||
£ 7.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 60 h1 36 d2 M10 d3 37 l1 30 Axial load
max.
kgf 90 Radial load
max.
N - | |||||||||||||||||||||||||||||
| 61100.W0061 | 60 | 43 | M10 | 35 | 30 | 70 | 12 | ||||||||||||||||||||||
£ 7.81 per unit (click for quantity discounts) Ready to despatch 28 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 60 h1 43 d2 M10 d3 35 l1 30 Axial load
max.
kgf 70 Radial load
max.
N 12 | |||||||||||||||||||||||||||||
| 61100.W0062 | 60 | 60 | M10 | 51 | 30 | 150 | 30 | ||||||||||||||||||||||
£ 10.87 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 60 h1 60 d2 M10 d3 51 l1 30 Axial load
max.
kgf 150 Radial load
max.
N 30 | |||||||||||||||||||||||||||||
| 61100.W0070 | 70 | 56 | M12 | 50 | 35 | 220 | - | ||||||||||||||||||||||
£ 16.62 per unit (click for quantity discounts) Ready to despatch 80 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 70 h1 56 d2 M12 d3 50 l1 35 Axial load
max.
kgf 220 Radial load
max.
N - | |||||||||||||||||||||||||||||
| 61100.W0080 | 80 | 70 | M14 | 70 | 50 | 170 | 55 | ||||||||||||||||||||||
£ 37.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 80 h1 70 d2 M14 d3 70 l1 50 Axial load
max.
kgf 170 Radial load
max.
N 55 | |||||||||||||||||||||||||||||
| 61100.W0090 | 90 | 77 | M16 | 79 | 45 | 500 | - | ||||||||||||||||||||||
£ 34.85 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 90 h1 77 d2 M16 d3 79 l1 45 Axial load
max.
kgf 500 Radial load
max.
N - | |||||||||||||||||||||||||||||
| 61100.W0095 | 95 | 76 | M16 | 80 | 46 | 250 | - | ||||||||||||||||||||||
£ 33.47 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 95 h1 76 d2 M16 d3 80 l1 46 Axial load
max.
kgf 250 Radial load
max.
N - | |||||||||||||||||||||||||||||
| 61100.W0108 | 108 | 85 | M16 | 95 | 45 | 800 | - | ||||||||||||||||||||||
£ 37.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 108 h1 85 d2 M16 d3 95 l1 45 Axial load
max.
kgf 800 Radial load
max.
N - | |||||||||||||||||||||||||||||
| 61100.W0130 | 130 | 96 | M16 | 115 | 45 | 1400 | - | ||||||||||||||||||||||
£ 40.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 130 h1 96 d2 M16 d3 115 l1 45 Axial load
max.
kgf 1400 Radial load
max.
N - | |||||||||||||||||||||||||||||
Rubber on silver zinc plated steel (rubber hardness - 55 Shore A).
Available in stainless steel on request.
For rubber mounted on silver zinc plated steel see part no. 61102 (female:female) or 61110 (male:female).
These cylinders are used to reduce vibration by allowing some movement (in axial and radial as shown in drawing).
Typically used in machinery, compressors, air conditioning units, light engineering equipment etc.