Price & Availability | Article | Material | Type | l1 | d1 | d2 | l2 | l3 | l4 | Durometer | Duro. urethane | ||||||||||||||||||
60880.W0411 | Neoprene | Female | 16 | 19 | M 6 x 1,00 | 9.0 | 6 | - | 70 | 80 | |||||||||||||||||||
£ 6.44 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Neoprene Type Female l1 16 d1 19 d2 M 6 x 1,00 l2 9.0 l3 6 l4 - Durometer 70 Duro. urethane 80 | |||||||||||||||||||||||||||||
60880.W0412 | Neoprene | Female | 16 | 19 | M 8 x 1,25 | 9.0 | 6 | - | 70 | 80 | |||||||||||||||||||
£ 6.44 per unit (click for quantity discounts) Ready to despatch 146 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Neoprene Type Female l1 16 d1 19 d2 M 8 x 1,25 l2 9.0 l3 6 l4 - Durometer 70 Duro. urethane 80 | |||||||||||||||||||||||||||||
60880.W0414 | Neoprene | Female | 32 | 32 | M10 x 1,25 | 19.0 | 13 | - | 40 | 80 | |||||||||||||||||||
£ 18.87 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Neoprene Type Female l1 32 d1 32 d2 M10 x 1,25 l2 19.0 l3 13 l4 - Durometer 40 Duro. urethane 80 | |||||||||||||||||||||||||||||
60880.W0416 | Neoprene | Female | 32 | 32 | M12 x 1,25 | 19.0 | 13 | - | 40 | 80 | |||||||||||||||||||
£ 18.87 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Neoprene Type Female l1 32 d1 32 d2 M12 x 1,25 l2 19.0 l3 13 l4 - Durometer 40 Duro. urethane 80 | |||||||||||||||||||||||||||||
60880.W0417 | Neoprene | Female | 32 | 32 | M16 x 2,00 | 19.0 | 13 | - | 40 | 80 | |||||||||||||||||||
£ 18.87 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Neoprene Type Female l1 32 d1 32 d2 M16 x 2,00 l2 19.0 l3 13 l4 - Durometer 40 Duro. urethane 80 | |||||||||||||||||||||||||||||
60880.W0419 | Neoprene | Female | 57 | 57 | M20 x 2,50 | 35.0 | 26 | - | 40 | 80 | |||||||||||||||||||
£ 62.31 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Neoprene Type Female l1 57 d1 57 d2 M20 x 2,50 l2 35.0 l3 26 l4 - Durometer 40 Duro. urethane 80 | |||||||||||||||||||||||||||||
60880.W0420 | Neoprene | Female | 57 | 57 | M24 x 3,00 | 35.0 | 25 | - | 40 | 80 | |||||||||||||||||||
£ 62.31 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Neoprene Type Female l1 57 d1 57 d2 M24 x 3,00 l2 35.0 l3 25 l4 - Durometer 40 Duro. urethane 80 | |||||||||||||||||||||||||||||
60880.W0615 | Neoprene | Male | 32 | 32 | M10 x 1,50 | 19.0 | - | 15 | 40 | 80 | |||||||||||||||||||
£ 25.84 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Neoprene Type Male l1 32 d1 32 d2 M10 x 1,50 l2 19.0 l3 - l4 15 Durometer 40 Duro. urethane 80 | |||||||||||||||||||||||||||||
60880.W0616 | Neoprene | Male | 32 | 32 | M10 x 1,50 | 19.0 | - | 30 | 40 | 80 | |||||||||||||||||||
£ 25.25 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Neoprene Type Male l1 32 d1 32 d2 M10 x 1,50 l2 19.0 l3 - l4 30 Durometer 40 Duro. urethane 80 | |||||||||||||||||||||||||||||
60880.W0617 | Neoprene | Male | 32 | 32 | M12 x 1,75 | 19.0 | - | 15 | 40 | 80 | |||||||||||||||||||
£ 26.19 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Neoprene Type Male l1 32 d1 32 d2 M12 x 1,75 l2 19.0 l3 - l4 15 Durometer 40 Duro. urethane 80 | |||||||||||||||||||||||||||||
60880.W0620 | Neoprene | Male | 32 | 32 | M16 x 2,00 | 19.0 | - | 30 | 40 | 80 | |||||||||||||||||||
£ 29.60 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Neoprene Type Male l1 32 d1 32 d2 M16 x 2,00 l2 19.0 l3 - l4 30 Durometer 40 Duro. urethane 80 | |||||||||||||||||||||||||||||
60880.W0622 | Neoprene | Male | 42 | 45 | M16 x 2,00 | 22.5 | - | 30 | 40 | 80 | |||||||||||||||||||
£ 49.26 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Neoprene Type Male l1 42 d1 45 d2 M16 x 2,00 l2 22.5 l3 - l4 30 Durometer 40 Duro. urethane 80 | |||||||||||||||||||||||||||||
60880.W0451 | Urethane | Female | 16 | 19 | M 6 x 1,00 | 9.0 | 6 | - | 70 | 80 | |||||||||||||||||||
£ 7.50 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Urethane Type Female l1 16 d1 19 d2 M 6 x 1,00 l2 9.0 l3 6 l4 - Durometer 70 Duro. urethane 80 | |||||||||||||||||||||||||||||
60880.W0453 | Urethane | Female | 32 | 32 | M10 x 1,50 | 19.0 | 13 | - | 40 | 80 | |||||||||||||||||||
£ 21.70 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Urethane Type Female l1 32 d1 32 d2 M10 x 1,50 l2 19.0 l3 13 l4 - Durometer 40 Duro. urethane 80 | |||||||||||||||||||||||||||||
60880.W0456 | Urethane | Female | 32 | 32 | M12 x 1,25 | 19.0 | 13 | - | 40 | 80 | |||||||||||||||||||
£ 20.77 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Urethane Type Female l1 32 d1 32 d2 M12 x 1,25 l2 19.0 l3 13 l4 - Durometer 40 Duro. urethane 80 | |||||||||||||||||||||||||||||
60880.W0458 | Urethane | Female | 42 | 45 | M16 x 2,00 | 22.5 | 16 | - | 40 | 80 | |||||||||||||||||||
£ 39.78 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Urethane Type Female l1 42 d1 45 d2 M16 x 2,00 l2 22.5 l3 16 l4 - Durometer 40 Duro. urethane 80 | |||||||||||||||||||||||||||||
60880.W0460 | Urethane | Female | 57 | 57 | M24 x 3,00 | 35.0 | 25 | - | 40 | 80 | |||||||||||||||||||
£ 68.53 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Urethane Type Female l1 57 d1 57 d2 M24 x 3,00 l2 35.0 l3 25 l4 - Durometer 40 Duro. urethane 80 | |||||||||||||||||||||||||||||
60880.W0635 | Urethane | Male | 32 | 32 | M10 x 1,50 | 19.0 | - | 15 | 40 | 80 | |||||||||||||||||||
£ 27.83 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Urethane Type Male l1 32 d1 32 d2 M10 x 1,50 l2 19.0 l3 - l4 15 Durometer 40 Duro. urethane 80 | |||||||||||||||||||||||||||||
60880.W0637 | Urethane | Male | 32 | 32 | M12 x 1,75 | 19.0 | - | 15 | 40 | 80 | |||||||||||||||||||
£ 29.35 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Urethane Type Male l1 32 d1 32 d2 M12 x 1,75 l2 19.0 l3 - l4 15 Durometer 40 Duro. urethane 80 | |||||||||||||||||||||||||||||
60880.W0638 | Urethane | Male | 19 | 32 | M12 x 1,75 | 19.0 | - | 30 | 40 | 80 | |||||||||||||||||||
£ 28.65 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Urethane Type Male l1 19 d1 32 d2 M12 x 1,75 l2 19.0 l3 - l4 30 Durometer 40 Duro. urethane 80 |
Black Neoprene: flame and weather resistant. Resists: oil, ozone and gasoline. Temperature resistance: -5°C to +93°C (shortly +120°C).
Urethane: highly abrasion resistant, high strength and load bearing. High elongation and hardness. Resists ozone and oxygen. Temperature resistance: -18°C to +93°C (shortly +120°C).
Bumpers are moulded to solid steel cores. They are used to guard, stop, align, position, or protect parts through stages of manufacturing.
All dimensions metric.