Price & Availability | Article | Stroke mm | Nm per cycle (Et) max. Nm | Per hour (ETc) max. Nm | Effective mass (Me) max. kg | Impact speed (v) max. m/s | Operating temperature °C | |||||||||||||||
68001.W0105 | 8 | 4 | 15.200 | 4.0 | 1.5 | -10 to +80 | ||||||||||||||||
£ 36.42 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Stroke
mm 8 Nm per cycle (Et)
max.
Nm 4 Per hour (ETc)
max.
Nm 15.200 Effective mass (Me)
max.
kg 4.0 Impact speed (v)
max.
m/s 1.5 Operating temperature
°C -10 to +80 | ||||||||||||||||||||||
68001.W0106 | 8 | 4 | 15.200 | 9.0 | 0.8 | -10 to +80 | ||||||||||||||||
£ 36.42 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Stroke
mm 8 Nm per cycle (Et)
max.
Nm 4 Per hour (ETc)
max.
Nm 15.200 Effective mass (Me)
max.
kg 9.0 Impact speed (v)
max.
m/s 0.8 Operating temperature
°C -10 to +80 | ||||||||||||||||||||||
68001.W0121 | 10 | 5 | 17.640 | 5.0 | 3.0 | -10 to +80 | ||||||||||||||||
£ 42.27 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Stroke
mm 10 Nm per cycle (Et)
max.
Nm 5 Per hour (ETc)
max.
Nm 17.640 Effective mass (Me)
max.
kg 5.0 Impact speed (v)
max.
m/s 3.0 Operating temperature
°C -10 to +80 | ||||||||||||||||||||||
68001.W0123 | 10 | 5 | 17.640 | 30.0 | 0.8 | -10 to +80 | ||||||||||||||||
£ 44.17 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Stroke
mm 10 Nm per cycle (Et)
max.
Nm 5 Per hour (ETc)
max.
Nm 17.640 Effective mass (Me)
max.
kg 30.0 Impact speed (v)
max.
m/s 0.8 Operating temperature
°C -10 to +80 |
Price & Availability | Article | Weight g | Thread | a | b | c | d | e | f | h | i | |||||||||||||||
68001.W0105 | 20 | M10x1,0 | 57.0 | 43.0 | 8.6 | 3.0 | 6.0 | 38.0 | 12.7 | 3 | ||||||||||||||||
£ 36.42 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 20 Thread M10x1,0 a 57.0 b 43.0 c 8.6 d 3.0 e 6.0 f 38.0 h 12.7 i 3 | ||||||||||||||||||||||||||
68001.W0106 | 20 | M10x1,0 | 57.0 | 43.0 | 8.6 | 3.0 | 6.0 | 38.0 | 12.7 | 3 | ||||||||||||||||
£ 36.42 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 20 Thread M10x1,0 a 57.0 b 43.0 c 8.6 d 3.0 e 6.0 f 38.0 h 12.7 i 3 | ||||||||||||||||||||||||||
68001.W0121 | 32 | M12x1,0 | 68.8 | 50.0 | 10.3 | 3.0 | 8.8 | 45.5 | 14.0 | 4 | ||||||||||||||||
£ 42.27 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 32 Thread M12x1,0 a 68.8 b 50.0 c 10.3 d 3.0 e 8.8 f 45.5 h 14.0 i 4 | ||||||||||||||||||||||||||
68001.W0123 | 32 | M12x1,0 | 68.8 | 50.0 | 10.3 | 3.0 | 8.8 | 45.5 | 14.0 | 4 | ||||||||||||||||
£ 44.17 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 32 Thread M12x1,0 a 68.8 b 50.0 c 10.3 d 3.0 e 8.8 f 45.5 h 14.0 i 4 |
Outer Tube: STKM11A, hardened and blackened.
Piston Rod: AISI 1045 hardened to HV940°, chrome plated.
Return Spring: DIN GWP.
Muffler Cap: urethane rubber.
Seal: nitrile rubber.
Supplied with rubber muffler cap as standard, this is removable - see introductorary technical notes for guidance.
Select High Impact Speed model for hard impact at start of stroke. For hard set down at end of stroke choose a Medium or Low Impact Speed model.
For correct product selection refer to Product Selection Formulae and Calculation pages, and associated Capacity & Selection Charts.