Price & Availability | Article | Stroke mm | Nm per cycle (Et) max. Nm | Per hour (ETc) max. Nm | Effective mass (Me) max. kg | Impact speed (v) | Impact speed (v) max. m/s | |||||||||||||||
68005.W0301 | 25 | 180 | 60000 | 300 | High | 3.0 | ||||||||||||||||
£ 125.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Stroke
mm 25 Nm per cycle (Et)
max.
Nm 180 Per hour (ETc)
max.
Nm 60000 Effective mass (Me)
max.
kg 300 Impact speed (v) High Impact speed (v)
max.
m/s 3.0 | ||||||||||||||||||||||
68005.W0302 | 25 | 180 | 60000 | 700 | Med | 2.0 | ||||||||||||||||
£ 125.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Stroke
mm 25 Nm per cycle (Et)
max.
Nm 180 Per hour (ETc)
max.
Nm 60000 Effective mass (Me)
max.
kg 700 Impact speed (v) Med Impact speed (v)
max.
m/s 2.0 | ||||||||||||||||||||||
68005.W0303 | 25 | 180 | 60000 | 1300 | Low | 1.0 | ||||||||||||||||
£ 125.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Stroke
mm 25 Nm per cycle (Et)
max.
Nm 180 Per hour (ETc)
max.
Nm 60000 Effective mass (Me)
max.
kg 1300 Impact speed (v) Low Impact speed (v)
max.
m/s 1.0 |
Price & Availability | Article | Weight g | Operating temperature °C | Thread | a | b | c | d | e | f | h | i | |||||||||||||||
68005.W0301 | 950 | -10~+80 | M30x1,5 | 151 | 106.5 | 27 | 10 | 19.5 | 94.5 | 36 | 14 | ||||||||||||||||
£ 125.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 950 Operating temperature
°C -10~+80 Thread M30x1,5 a 151 b 106.5 c 27 d 10 e 19.5 f 94.5 h 36 i 14 | |||||||||||||||||||||||||||
68005.W0302 | 950 | -10~+80 | M30x1,5 | 151 | 106.5 | 27 | 10 | 19.5 | 94.5 | 36 | 14 | ||||||||||||||||
£ 125.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 950 Operating temperature
°C -10~+80 Thread M30x1,5 a 151 b 106.5 c 27 d 10 e 19.5 f 94.5 h 36 i 14 | |||||||||||||||||||||||||||
68005.W0303 | 950 | -10~+80 | M30x1,5 | 151 | 106.5 | 27 | 10 | 19.5 | 94.5 | 36 | 14 | ||||||||||||||||
£ 125.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 950 Operating temperature
°C -10~+80 Thread M30x1,5 a 151 b 106.5 c 27 d 10 e 19.5 f 94.5 h 36 i 14 |
Outer Tube: STKM11A, hardened and blackened.
Piston Rod: AISI 1045 hardened to HV940°, chrome plated.
Return Spring: DIN GWP.
Muffler Cap: urethane rubber. Seal: nitrile rubber.
Supplied with rubber muffler cap as standard, this is removable - see introductorary technical notes for guidance.
Select High Impact Speed model for hard impact at start of stroke. For hard set down at end of stroke choose a Medium or Low Impact Speed model.
For correct product selection refer to Product Selection Formulae and Calculation pages, and associated Capacity & Selection Charts.