Adj. Clamping Levers
female
Price & Availability | Article | l1 | d1 | l2 | d2 | h1 | h2 | h3 | h4 | t1 | w1 | Weight g | ||||||||||||||||||
74800.W0421 | 42 | M 4 | 50 | 12 | 29 | 32 | 3 | 17 | 9 | 19 | 11 | |||||||||||||||||||
£ 3.03 per unit (click for quantity discounts) Ready to despatch 48 Need more? Please call us.
l1 42 d1 M 4 l2 50 d2 12 h1 29 h2 32 h3 3 h4 17 t1 9 w1 19 Weight
g 11 | ||||||||||||||||||||||||||||||
74800.W0422 | 42 | M 5 | 50 | 12 | 29 | 32 | 3 | 17 | 9 | 19 | 11 | |||||||||||||||||||
£ 3.03 per unit (click for quantity discounts) Ready to despatch 146 Need more? Please call us.
l1 42 d1 M 5 l2 50 d2 12 h1 29 h2 32 h3 3 h4 17 t1 9 w1 19 Weight
g 11 | ||||||||||||||||||||||||||||||
74800.W0423 | 42 | M 6 | 50 | 12 | 29 | 32 | 3 | 17 | 9 | 19 | 11 | |||||||||||||||||||
£ 3.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 42 d1 M 6 l2 50 d2 12 h1 29 h2 32 h3 3 h4 17 t1 9 w1 19 Weight
g 11 | ||||||||||||||||||||||||||||||
74800.W0631 | 63 | M 5 | 73 | 15 | 39 | 43 | 4 | 21 | 13 | 25 | 23 | |||||||||||||||||||
£ 3.47 per unit (click for quantity discounts) Ready to despatch 50 Need more? Please call us.
l1 63 d1 M 5 l2 73 d2 15 h1 39 h2 43 h3 4 h4 21 t1 13 w1 25 Weight
g 23 | ||||||||||||||||||||||||||||||
74800.W0632 | 63 | M 6 | 73 | 15 | 39 | 43 | 4 | 21 | 13 | 25 | 23 | |||||||||||||||||||
£ 3.50 per unit (click for quantity discounts) Ready to despatch 242 Need more? Please call us.
l1 63 d1 M 6 l2 73 d2 15 h1 39 h2 43 h3 4 h4 21 t1 13 w1 25 Weight
g 23 | ||||||||||||||||||||||||||||||
74800.W0633 | 63 | M 8 | 73 | 15 | 39 | 43 | 4 | 21 | 13 | 25 | 24 | |||||||||||||||||||
£ 3.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 63 d1 M 8 l2 73 d2 15 h1 39 h2 43 h3 4 h4 21 t1 13 w1 25 Weight
g 24 | ||||||||||||||||||||||||||||||
74800.W0801 | 80 | M 8 | 92 | 19 | 48 | 54 | 6 | 27 | 15 | 30 | 44 | |||||||||||||||||||
£ 4.51 per unit (click for quantity discounts) Ready to despatch 288 Need more? Please call us.
l1 80 d1 M 8 l2 92 d2 19 h1 48 h2 54 h3 6 h4 27 t1 15 w1 30 Weight
g 44 | ||||||||||||||||||||||||||||||
74800.W0802 | 80 | M10 | 92 | 19 | 48 | 54 | 6 | 27 | 16 | 30 | 44 | |||||||||||||||||||
£ 4.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 80 d1 M10 l2 92 d2 19 h1 48 h2 54 h3 6 h4 27 t1 16 w1 30 Weight
g 44 | ||||||||||||||||||||||||||||||
74800.W0803 | 80 | M12 | 92 | 19 | 48 | 54 | 6 | 27 | 18 | 30 | 45 | |||||||||||||||||||
£ 4.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 80 d1 M12 l2 92 d2 19 h1 48 h2 54 h3 6 h4 27 t1 18 w1 30 Weight
g 45 | ||||||||||||||||||||||||||||||
74800.W0901 | 100 | M12 | 115 | 25 | 58 | 66 | 8 | 30 | 18 | 36 | 83 | |||||||||||||||||||
£ 7.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 100 d1 M12 l2 115 d2 25 h1 58 h2 66 h3 8 h4 30 t1 18 w1 36 Weight
g 83 | ||||||||||||||||||||||||||||||
74800.W0902 | 100 | M14 | 115 | 25 | 58 | 66 | 8 | 30 | 20 | 36 | 84 | |||||||||||||||||||
£ 7.59 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
l1 100 d1 M14 l2 115 d2 25 h1 58 h2 66 h3 8 h4 30 t1 20 w1 36 Weight
g 84 | ||||||||||||||||||||||||||||||
74800.W0903 | 100 | M16 | 115 | 25 | 58 | 66 | 8 | 30 | 20 | 36 | 87 | |||||||||||||||||||
£ 7.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 100 d1 M16 l2 115 d2 25 h1 58 h2 66 h3 8 h4 30 t1 20 w1 36 Weight
g 87 |
Black, matt thermoplastic, reinforced. Brass insert.
Special size and colours available on request, subject to minimum order quantity.