Adj. Clamping Levers
female
Price & Availability | Article | l1 | d1 | l2 | d2 | h1 | h2 | h3 | h4 | t1 | w1 | w2 | Weight g | ||||||||||||||||||
74760.W0452 | 45 | M 5 | 53 | 12 | 30 | 33.5 | 7.5 | 18 | 8 | 10.5 | 16 | 22 | |||||||||||||||||||
£ 3.36 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 45 d1 M 5 l2 53 d2 12 h1 30 h2 33.5 h3 7.5 h4 18 t1 8 w1 10.5 w2 16 Weight
g 22 | |||||||||||||||||||||||||||||||
74760.W0453 | 45 | M 6 | 53 | 12 | 30 | 33.5 | 7.5 | 18 | 8 | 10.5 | 16 | 24 | |||||||||||||||||||
£ 3.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 45 d1 M 6 l2 53 d2 12 h1 30 h2 33.5 h3 7.5 h4 18 t1 8 w1 10.5 w2 16 Weight
g 24 | |||||||||||||||||||||||||||||||
74760.W0652 | 65 | M 6 | 75 | 15 | 35 | 41.0 | 7.5 | 19 | 11 | 13.5 | 20 | 26 | |||||||||||||||||||
£ 3.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 65 d1 M 6 l2 75 d2 15 h1 35 h2 41.0 h3 7.5 h4 19 t1 11 w1 13.5 w2 20 Weight
g 26 | |||||||||||||||||||||||||||||||
74760.W0653 | 65 | M 8 | 75 | 15 | 35 | 41.0 | 7.5 | 19 | 11 | 13.5 | 20 | 24 | |||||||||||||||||||
£ 3.57 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 65 d1 M 8 l2 75 d2 15 h1 35 h2 41.0 h3 7.5 h4 19 t1 11 w1 13.5 w2 20 Weight
g 24 | |||||||||||||||||||||||||||||||
74760.W0801 | 80 | M 8 | 92 | 20 | 45 | 53.0 | 12.0 | 26 | 16 | 16.5 | 24 | 55 | |||||||||||||||||||
£ 4.60 per unit (click for quantity discounts) Ready to despatch 349 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 80 d1 M 8 l2 92 d2 20 h1 45 h2 53.0 h3 12.0 h4 26 t1 16 w1 16.5 w2 24 Weight
g 55 | |||||||||||||||||||||||||||||||
74760.W0802 | 80 | M10 | 92 | 20 | 45 | 53.0 | 12.0 | 26 | 16 | 16.5 | 24 | 56 | |||||||||||||||||||
£ 4.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 80 d1 M10 l2 92 d2 20 h1 45 h2 53.0 h3 12.0 h4 26 t1 16 w1 16.5 w2 24 Weight
g 56 | |||||||||||||||||||||||||||||||
74760.W0803 | 80 | M12 | 92 | 20 | 45 | 53.0 | 12.0 | 26 | 16 | 16.5 | 24 | 57 | |||||||||||||||||||
£ 4.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 80 d1 M12 l2 92 d2 20 h1 45 h2 53.0 h3 12.0 h4 26 t1 16 w1 16.5 w2 24 Weight
g 57 | |||||||||||||||||||||||||||||||
74760.W0951 | 95 | M12 | 108 | 21 | 50 | 61.0 | 13.0 | 30 | 22 | 19.0 | 27 | 83 | |||||||||||||||||||
£ 9.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 95 d1 M12 l2 108 d2 21 h1 50 h2 61.0 h3 13.0 h4 30 t1 22 w1 19.0 w2 27 Weight
g 83 | |||||||||||||||||||||||||||||||
74760.W0952 | 95 | M14 | 108 | 21 | 50 | 61.0 | 13.0 | 30 | 22 | 19.0 | 27 | 94 | |||||||||||||||||||
£ 9.51 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 95 d1 M14 l2 108 d2 21 h1 50 h2 61.0 h3 13.0 h4 30 t1 22 w1 19.0 w2 27 Weight
g 94 | |||||||||||||||||||||||||||||||
74760.W0953 | 95 | M16 | 108 | 21 | 50 | 61.0 | 13.0 | 30 | 22 | 19.0 | 27 | 89 | |||||||||||||||||||
£ 11.33 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 95 d1 M16 l2 108 d2 21 h1 50 h2 61.0 h3 13.0 h4 30 t1 22 w1 19.0 w2 27 Weight
g 89 |
Black, matt thermoplast, reinforced.
Insert: zinc plated steel.
Button: black.
Other button colours available on request subject to minimum quantities.