Adj. Clamping Levers
female
Units | Price/unit after discount | Applied Discount |
1-19 | £ 4.70 | 0% |
20-49 | £ 4.23 | 10% |
50-99 | £ 4.00 | 15% |
100-499 | £ 3.53 | 25% |
500+ | £ 3.06 | 35% |
Black, matt thermoplast, reinforced.
Insert: zinc plated steel.
Button: black.
Other button colours available on request subject to minimum quantities.