Adj. Clamping Levers
female
Units | Price/unit after discount | Applied Discount |
1-19 | £ 9.07 | 0% |
20-49 | £ 8.16 | 10% |
50-99 | £ 7.71 | 15% |
100-499 | £ 6.80 | 25% |
500+ | £ 5.90 | 35% |
Black, matt thermoplast, reinforced.
Insert: zinc plated steel.
Button: black.
Other button colours available on request subject to minimum quantities.