Adj. Clamping Levers
female
Units | Price/unit after discount | Applied Discount |
1-19 | £ 3.36 | 0% |
20-49 | £ 3.02 | 10% |
50-99 | £ 2.86 | 15% |
100-499 | £ 2.52 | 25% |
500+ | £ 2.18 | 35% |
Black, matt thermoplast, reinforced.
Insert: zinc plated steel.
Button: black.
Other button colours available on request subject to minimum quantities.