Adj. Clamping Levers
female
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 16.06 | 0% |
| 10-19 | £ 14.45 | 10% |
| 20-49 | £ 13.65 | 15% |
| 50-99 | £ 12.85 | 20% |
| 100+ | £ 12.05 | 25% |
Handle: die-cast zinc.
- Orange RAL 2004
- Black RAL 9005
- Silver RAL 9006
Inner parts: steel, quality 5.8, blackened.
Threaded part: steel, quality 5, blackened.
By lifting the lever, the serrations are disengaged. The handle can be positioned by the serrations, and the threaded insert can be exchanged. Upon releasing the handle, the serrations are automatically re-engaged.