Price & Availability | Article | Colour | d1 | d2 | d3 | h1 | h2 | h3 | h4 | l1 | l2 | Weight g | ||||||||||||||||||
74494.W0450 | Black | 32 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 20 | 120 | 202 | |||||||||||||||||||
£ 23.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 32 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 20 l2 120 Weight
g 202 | ||||||||||||||||||||||||||||||
74494.W0455 | Black | 32 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 25 | 120 | 204 | |||||||||||||||||||
£ 23.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 32 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 25 l2 120 Weight
g 204 | ||||||||||||||||||||||||||||||
74494.W0460 | Black | 32 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 32 | 120 | 207 | |||||||||||||||||||
£ 24.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 32 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 32 l2 120 Weight
g 207 | ||||||||||||||||||||||||||||||
74494.W0465 | Black | 32 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 40 | 120 | 211 | |||||||||||||||||||
£ 24.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 32 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 40 l2 120 Weight
g 211 | ||||||||||||||||||||||||||||||
74494.W0470 | Black | 32 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 50 | 120 | 216 | |||||||||||||||||||
£ 24.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 32 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 50 l2 120 Weight
g 216 | ||||||||||||||||||||||||||||||
74494.W0475 | Black | 32 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 63 | 120 | 222 | |||||||||||||||||||
£ 25.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 32 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 63 l2 120 Weight
g 222 | ||||||||||||||||||||||||||||||
74494.W0480 | Black | 32 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 80 | 120 | 231 | |||||||||||||||||||
£ 26.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 32 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 80 l2 120 Weight
g 231 | ||||||||||||||||||||||||||||||
74494.W0485 | Black | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 20 | 120 | 206 | |||||||||||||||||||
£ 23.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 20 l2 120 Weight
g 206 | ||||||||||||||||||||||||||||||
74494.W0490 | Black | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 25 | 120 | 210 | |||||||||||||||||||
£ 23.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 25 l2 120 Weight
g 210 | ||||||||||||||||||||||||||||||
74494.W0495 | Black | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 32 | 120 | 215 | |||||||||||||||||||
£ 24.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 32 l2 120 Weight
g 215 | ||||||||||||||||||||||||||||||
74494.W0500 | Black | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 40 | 120 | 221 | |||||||||||||||||||
£ 24.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 40 l2 120 Weight
g 221 | ||||||||||||||||||||||||||||||
74494.W0505 | Black | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 50 | 120 | 228 | |||||||||||||||||||
£ 24.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 50 l2 120 Weight
g 228 | ||||||||||||||||||||||||||||||
74494.W0510 | Black | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 63 | 120 | 236 | |||||||||||||||||||
£ 25.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 63 l2 120 Weight
g 236 | ||||||||||||||||||||||||||||||
74494.W0515 | Black | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 80 | 120 | 248 | |||||||||||||||||||
£ 26.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 80 l2 120 Weight
g 248 | ||||||||||||||||||||||||||||||
74494.W0525 | Black | 40 | M12 | 23 | 42.0 | 4 | 4.0 | 56.0 | 32 | 145 | 434 | |||||||||||||||||||
£ 36.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 40 d2 M12 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l1 32 l2 145 Weight
g 434 | ||||||||||||||||||||||||||||||
74494.W0530 | Black | 40 | M12 | 23 | 42.0 | 4 | 4.0 | 56.0 | 40 | 145 | 440 | |||||||||||||||||||
£ 37.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 40 d2 M12 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l1 40 l2 145 Weight
g 440 | ||||||||||||||||||||||||||||||
74494.W0535 | Black | 40 | M12 | 23 | 42.0 | 4 | 4.0 | 56.0 | 50 | 145 | 447 | |||||||||||||||||||
£ 37.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 40 d2 M12 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l1 50 l2 145 Weight
g 447 | ||||||||||||||||||||||||||||||
74494.W0540 | Black | 40 | M12 | 23 | 42.0 | 4 | 4.0 | 56.0 | 63 | 145 | 455 | |||||||||||||||||||
£ 38.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 40 d2 M12 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l1 63 l2 145 Weight
g 455 | ||||||||||||||||||||||||||||||
74494.W0545 | Black | 40 | M12 | 23 | 42.0 | 4 | 4.0 | 56.0 | 80 | 145 | 467 | |||||||||||||||||||
£ 40.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 40 d2 M12 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l1 80 l2 145 Weight
g 467 | ||||||||||||||||||||||||||||||
74494.W0550 | Black | 40 | M16 | 23 | 42.0 | 4 | 4.0 | 56.0 | 32 | 145 | 449 | |||||||||||||||||||
£ 36.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 40 d2 M16 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l1 32 l2 145 Weight
g 449 | ||||||||||||||||||||||||||||||
74494.W0555 | Black | 40 | M16 | 23 | 42.0 | 4 | 4.0 | 56.0 | 40 | 145 | 460 | |||||||||||||||||||
£ 37.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 40 d2 M16 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l1 40 l2 145 Weight
g 460 | ||||||||||||||||||||||||||||||
74494.W0560 | Black | 40 | M16 | 23 | 42.0 | 4 | 4.0 | 56.0 | 50 | 145 | 472 | |||||||||||||||||||
£ 37.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 40 d2 M16 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l1 50 l2 145 Weight
g 472 | ||||||||||||||||||||||||||||||
74494.W0565 | Black | 40 | M16 | 23 | 42.0 | 4 | 4.0 | 56.0 | 63 | 145 | 491 | |||||||||||||||||||
£ 38.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 40 d2 M16 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l1 63 l2 145 Weight
g 491 | ||||||||||||||||||||||||||||||
74494.W0570 | Black | 40 | M16 | 23 | 42.0 | 4 | 4.0 | 56.0 | 80 | 145 | 513 | |||||||||||||||||||
£ 40.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black d1 40 d2 M16 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l1 80 l2 145 Weight
g 513 | ||||||||||||||||||||||||||||||
74494.W0850 | Silver | 32 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 20 | 120 | 202 | |||||||||||||||||||
£ 35.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver d1 32 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 20 l2 120 Weight
g 202 | ||||||||||||||||||||||||||||||
74494.W0855 | Silver | 32 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 25 | 120 | 204 | |||||||||||||||||||
£ 36.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver d1 32 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 25 l2 120 Weight
g 204 | ||||||||||||||||||||||||||||||
74494.W0860 | Silver | 32 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 32 | 120 | 207 | |||||||||||||||||||
£ 36.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver d1 32 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 32 l2 120 Weight
g 207 | ||||||||||||||||||||||||||||||
74494.W0865 | Silver | 32 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 40 | 120 | 211 | |||||||||||||||||||
£ 37.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver d1 32 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 40 l2 120 Weight
g 211 | ||||||||||||||||||||||||||||||
74494.W0870 | Silver | 32 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 50 | 120 | 216 | |||||||||||||||||||
£ 39.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver d1 32 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 50 l2 120 Weight
g 216 | ||||||||||||||||||||||||||||||
74494.W0875 | Silver | 32 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 63 | 120 | 222 | |||||||||||||||||||
£ 41.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver d1 32 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 63 l2 120 Weight
g 222 | ||||||||||||||||||||||||||||||
74494.W0880 | Silver | 32 | M10 | 16 | 29.5 | 2 | 2.5 | 41.5 | 80 | 120 | 231 | |||||||||||||||||||
£ 44.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver d1 32 d2 M10 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 80 l2 120 Weight
g 231 | ||||||||||||||||||||||||||||||
74494.W0885 | Silver | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 20 | 120 | 206 | |||||||||||||||||||
£ 35.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 20 l2 120 Weight
g 206 | ||||||||||||||||||||||||||||||
74494.W0890 | Silver | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 25 | 120 | 210 | |||||||||||||||||||
£ 36.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 25 l2 120 Weight
g 210 | ||||||||||||||||||||||||||||||
74494.W0895 | Silver | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 32 | 120 | 215 | |||||||||||||||||||
£ 36.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 32 l2 120 Weight
g 215 | ||||||||||||||||||||||||||||||
74494.W0900 | Silver | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 40 | 120 | 221 | |||||||||||||||||||
£ 37.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 40 l2 120 Weight
g 221 | ||||||||||||||||||||||||||||||
74494.W0905 | Silver | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 50 | 120 | 228 | |||||||||||||||||||
£ 39.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 50 l2 120 Weight
g 228 | ||||||||||||||||||||||||||||||
74494.W0910 | Silver | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 63 | 120 | 236 | |||||||||||||||||||
£ 41.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 63 l2 120 Weight
g 236 | ||||||||||||||||||||||||||||||
74494.W0915 | Silver | 32 | M12 | 16 | 29.5 | 2 | 2.5 | 41.5 | 80 | 120 | 248 | |||||||||||||||||||
£ 44.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver d1 32 d2 M12 d3 16 h1 29.5 h2 2 h3 2.5 h4 41.5 l1 80 l2 120 Weight
g 248 | ||||||||||||||||||||||||||||||
74494.W0925 | Silver | 40 | M12 | 23 | 42.0 | 4 | 4.0 | 56.0 | 32 | 145 | 434 | |||||||||||||||||||
£ 55.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver d1 40 d2 M12 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l1 32 l2 145 Weight
g 434 | ||||||||||||||||||||||||||||||
74494.W0930 | Silver | 40 | M12 | 23 | 42.0 | 4 | 4.0 | 56.0 | 40 | 145 | 440 | |||||||||||||||||||
£ 56.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver d1 40 d2 M12 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l1 40 l2 145 Weight
g 440 | ||||||||||||||||||||||||||||||
74494.W0935 | Silver | 40 | M12 | 23 | 42.0 | 4 | 4.0 | 56.0 | 50 | 145 | 447 | |||||||||||||||||||
£ 58.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver d1 40 d2 M12 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l1 50 l2 145 Weight
g 447 | ||||||||||||||||||||||||||||||
74494.W0940 | Silver | 40 | M12 | 23 | 42.0 | 4 | 4.0 | 56.0 | 63 | 145 | 455 | |||||||||||||||||||
£ 62.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver d1 40 d2 M12 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l1 63 l2 145 Weight
g 455 | ||||||||||||||||||||||||||||||
74494.W0945 | Silver | 40 | M12 | 23 | 42.0 | 4 | 4.0 | 56.0 | 80 | 145 | 467 | |||||||||||||||||||
£ 65.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver d1 40 d2 M12 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l1 80 l2 145 Weight
g 467 | ||||||||||||||||||||||||||||||
74494.W0950 | Silver | 40 | M16 | 23 | 42.0 | 4 | 4.0 | 56.0 | 32 | 145 | 449 | |||||||||||||||||||
£ 55.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver d1 40 d2 M16 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l1 32 l2 145 Weight
g 449 | ||||||||||||||||||||||||||||||
74494.W0955 | Silver | 40 | M16 | 23 | 42.0 | 4 | 4.0 | 56.0 | 40 | 145 | 460 | |||||||||||||||||||
£ 56.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver d1 40 d2 M16 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l1 40 l2 145 Weight
g 460 | ||||||||||||||||||||||||||||||
74494.W0960 | Silver | 40 | M16 | 23 | 42.0 | 4 | 4.0 | 56.0 | 50 | 145 | 472 | |||||||||||||||||||
£ 58.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver d1 40 d2 M16 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l1 50 l2 145 Weight
g 472 | ||||||||||||||||||||||||||||||
74494.W0965 | Silver | 40 | M16 | 23 | 42.0 | 4 | 4.0 | 56.0 | 63 | 145 | 491 | |||||||||||||||||||
£ 66.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver d1 40 d2 M16 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l1 63 l2 145 Weight
g 491 | ||||||||||||||||||||||||||||||
74494.W0970 | Silver | 40 | M16 | 23 | 42.0 | 4 | 4.0 | 56.0 | 80 | 145 | 513 | |||||||||||||||||||
£ 65.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Silver d1 40 d2 M16 d3 23 h1 42.0 h2 4 h3 4.0 h4 56.0 l1 80 l2 145 Weight
g 513 |
Lever: Zinc die-cast, plastic coated, matt
Black - similar to RAL 9005
Silver - similar to RAL 9006
Inner: Steel, blackened
Screw: Steel, blackened
Cover: Plastic.
By lifting up the lever, the serrations are disengaged and the handle can then be swung to any position. On releasing the serrations are automatically re-engaged. Screw part can be changed.
Suitable for use in restricted areas due to low height and adjustable lever.
Screw part can be changed.