Adj. Clamping Levers
female
Units | Price/unit after discount | Applied Discount |
1-4 | £ 58.94 | 0% |
5-9 | £ 55.99 | 5% |
10-19 | £ 53.05 | 10% |
20-49 | £ 50.10 | 15% |
50+ | £ 44.21 | 25% |
Lever: Zinc die-cast, plastic coated, matt
Black - similar to RAL 9005
Silver - similar to RAL 9006
Inner: Steel, blackened
Screw: Steel, blackened
Cover: Plastic.
By lifting up the lever, the serrations are disengaged and the handle can then be swung to any position. On releasing the serrations are automatically re-engaged. Screw part can be changed.
Suitable for use in restricted areas due to low height and adjustable lever.
Screw part can be changed.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com