Adj. Clamping Levers
female
Price & Availability | Article | Colour | Finish | d1 | d2 | d3 | h1 | h2 | h3 | l2 | Stroke s1 | t ≤ | Weight g | ||||||||||||||||||
74410.W0032 | Orange | Female | 13 | M 3 | 10.0 | 24.5 | 4.0 | 30.5 | 30 | 3.5 | 7 | 25 | |||||||||||||||||||
£ 7.97 per unit (click for quantity discounts) Ready to despatch 21 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Orange Finish Female d1 13 d2 M 3 d3 10.0 h1 24.5 h2 4.0 h3 30.5 l2 30 Stroke s1 3.5 t
≤ 7 Weight
g 25 | |||||||||||||||||||||||||||||||
74410.W0321 | Orange | Female | 18 | M 8 | 13.5 | 31.0 | 6.5 | 45.0 | 62 | 3.0 | 10 | 67 | |||||||||||||||||||
£ 9.76 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Orange Finish Female d1 18 d2 M 8 d3 13.5 h1 31.0 h2 6.5 h3 45.0 l2 62 Stroke s1 3.0 t
≤ 10 Weight
g 67 | |||||||||||||||||||||||||||||||
74410.W0514 | Black | Female | 25 | M10 | 19.0 | 43.0 | 11.0 | 63.0 | 89 | 4.0 | 17 | 176 | |||||||||||||||||||
£ 12.08 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Finish Female d1 25 d2 M10 d3 19.0 h1 43.0 h2 11.0 h3 63.0 l2 89 Stroke s1 4.0 t
≤ 17 Weight
g 176 | |||||||||||||||||||||||||||||||
74410.W0614 | Black | Female | 30 | M12 | 23.0 | 50.5 | 12.0 | 76.0 | 108 | 5.0 | 22 | 286 | |||||||||||||||||||
£ 15.90 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Colour Black Finish Female d1 30 d2 M12 d3 23.0 h1 50.5 h2 12.0 h3 76.0 l2 108 Stroke s1 5.0 t
≤ 22 Weight
g 286 |
Handle: die-cast zinc.
- Orange RAL 2004
- Black RAL 9005
- Silver RAL 9006
Inner parts: steel, quality 5.8, blackened.
Threaded part: steel, quality 5, blackened.
By lifting the lever, the serrations are disengaged. The handle can be positioned by the serrations, and the threaded insert can be exchanged. Upon releasing the handle, the serrations are automatically re-engaged.