Adj. Clamping Levers
female
Price & Availability | Article | Finish | d1 | d2 | d3 | d4 | d5 | h1 | h2 | h3 | l1 ≈ | l2 | t min. | Weight g | ||||||
74500.W0120 | Grub Screw | 21 | M 8 | 13.5 | 8 | 20 | 33.5 | 4.0 | 1.0 | 70 | 12 | - | 98 | |||||||
Ready to despatch 0 Need more? Please call us.
Finish Grub Screw d1 21 d2 M 8 d3 13.5 d4 8 d5 20 h1 33.5 h2 4.0 h3 1.0 l1
≈ 70 l2 12 t
min. - Weight
g 98 | ||||||||||||||||||||
74500.W0220 | Grub Screw | 24 | M10 | 16.0 | 10 | 25 | 40.0 | 4.5 | 2.5 | 96 | 16 | - | 172 | |||||||
Ready to despatch 0 Need more? Please call us.
Finish Grub Screw d1 24 d2 M10 d3 16.0 d4 10 d5 25 h1 40.0 h2 4.5 h3 2.5 l1
≈ 96 l2 16 t
min. - Weight
g 172 | ||||||||||||||||||||
74500.W0318 | Grub Screw | 28 | M12 | 19.0 | 12 | 30 | 48.5 | 4.5 | 4.5 | 110 | 16 | - | 277 | |||||||
Ready to despatch 0 Need more? Please call us.
Finish Grub Screw d1 28 d2 M12 d3 19.0 d4 12 d5 30 h1 48.5 h2 4.5 h3 4.5 l1
≈ 110 l2 16 t
min. - Weight
g 277 | ||||||||||||||||||||
74500.W0320 | Grub Screw | 28 | M12 | 19.0 | 12 | 30 | 48.5 | 4.5 | 4.5 | 110 | 20 | - | 282 | |||||||
Ready to despatch 0 Need more? Please call us.
Finish Grub Screw d1 28 d2 M12 d3 19.0 d4 12 d5 30 h1 48.5 h2 4.5 h3 4.5 l1
≈ 110 l2 20 t
min. - Weight
g 282 | ||||||||||||||||||||
74500.W0520 | Grub Screw | 40 | M20 | 30.0 | 14 | 35 | 68.0 | 5.5 | 6.0 | 138 | 40 | - | 772 | |||||||
Ready to despatch 0 Need more? Please call us.
Finish Grub Screw d1 40 d2 M20 d3 30.0 d4 14 d5 35 h1 68.0 h2 5.5 h3 6.0 l1
≈ 138 l2 40 t
min. - Weight
g 772 |
Lever: free cutting steel, blackened.
Screw & inner parts: steel, quality 5.8, blackened.
Ball knob: DIN 319 plastic. (PF 31), black.
By lifting up the lever, the serrations are disengaged and the handle can then be swung to any position. On releasing the serrations are automatically re-engaged.