Price & Availability | Article | Type | d1 | d2 | d3 | l1 | l2 | l3 | Weight g | ||||||||||||||||||
74600.W0020 | Steel Shaft - Ball | 8 | M 6 | 20 | 63 | 9 | 18.0 | 30 | |||||||||||||||||||
£ 5.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Shaft - Ball d1 8 d2 M 6 d3 20 l1 63 l2 9 l3 18.0 Weight
g 30 | |||||||||||||||||||||||||||
74600.W0026 | Steel Shaft - Ball | 10 | M 8 | 25 | 100 | 11 | 22.5 | 62 | |||||||||||||||||||
£ 5.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Shaft - Ball d1 10 d2 M 8 d3 25 l1 100 l2 11 l3 22.5 Weight
g 62 | |||||||||||||||||||||||||||
74600.W0027 | Steel Shaft - Ball | 10 | M 8 | 25 | 125 | 11 | 22.5 | 76 | |||||||||||||||||||
£ 6.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Shaft - Ball d1 10 d2 M 8 d3 25 l1 125 l2 11 l3 22.5 Weight
g 76 | |||||||||||||||||||||||||||
74600.W0032 | Steel Shaft - Ball | 12 | M10 | 32 | 100 | 14 | 29.0 | 96 | |||||||||||||||||||
£ 7.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Shaft - Ball d1 12 d2 M10 d3 32 l1 100 l2 14 l3 29.0 Weight
g 96 | |||||||||||||||||||||||||||
74600.W0033 | Steel Shaft - Ball | 12 | M10 | 32 | 125 | 14 | 29.0 | 118 | |||||||||||||||||||
£ 7.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Shaft - Ball d1 12 d2 M10 d3 32 l1 125 l2 14 l3 29.0 Weight
g 118 | |||||||||||||||||||||||||||
74600.W0034 | Steel Shaft - Ball | 12 | M10 | 32 | 160 | 14 | 29.0 | 146 | |||||||||||||||||||
£ 7.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Shaft - Ball d1 12 d2 M10 d3 32 l1 160 l2 14 l3 29.0 Weight
g 146 | |||||||||||||||||||||||||||
74600.W0035 | Steel Shaft - Ball | 14 | M12 | 35 | 125 | 16 | 32.5 | 157 | |||||||||||||||||||
£ 8.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Shaft - Ball d1 14 d2 M12 d3 35 l1 125 l2 16 l3 32.5 Weight
g 157 | |||||||||||||||||||||||||||
74600.W0036 | Steel Shaft - Ball | 14 | M12 | 35 | 160 | 16 | 32.5 | 203 | |||||||||||||||||||
£ 9.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Shaft - Ball d1 14 d2 M12 d3 35 l1 160 l2 16 l3 32.5 Weight
g 203 | |||||||||||||||||||||||||||
74600.W0037 | Steel Shaft - Ball | 14 | M12 | 35 | 200 | 16 | 32.5 | 251 | |||||||||||||||||||
£ 10.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Shaft - Ball d1 14 d2 M12 d3 35 l1 200 l2 16 l3 32.5 Weight
g 251 | |||||||||||||||||||||||||||
74600.W0042 | Steel Shaft - Ball | 16 | M14 | 40 | 250 | 18 | 37.0 | 397 | |||||||||||||||||||
£ 12.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Shaft - Ball d1 16 d2 M14 d3 40 l1 250 l2 18 l3 37.0 Weight
g 397 | |||||||||||||||||||||||||||
74600.W0522 | Stainless Shaft - Ball | 8 | M 6 | 20 | 100 | 9 | 18.0 | 44 | |||||||||||||||||||
£ 7.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Shaft - Ball d1 8 d2 M 6 d3 20 l1 100 l2 9 l3 18.0 Weight
g 44 | |||||||||||||||||||||||||||
74600.W0525 | Stainless Shaft - Ball | 10 | M 8 | 25 | 80 | 11 | 22.5 | 55 | |||||||||||||||||||
£ 8.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Shaft - Ball d1 10 d2 M 8 d3 25 l1 80 l2 11 l3 22.5 Weight
g 55 | |||||||||||||||||||||||||||
74600.W0526 | Stainless Shaft - Ball | 10 | M 8 | 25 | 100 | 11 | 22.5 | 63 | |||||||||||||||||||
£ 9.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Shaft - Ball d1 10 d2 M 8 d3 25 l1 100 l2 11 l3 22.5 Weight
g 63 | |||||||||||||||||||||||||||
74600.W0527 | Stainless Shaft - Ball | 10 | M 8 | 25 | 125 | 11 | 22.5 | 78 | |||||||||||||||||||
£ 10.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Shaft - Ball d1 10 d2 M 8 d3 25 l1 125 l2 11 l3 22.5 Weight
g 78 | |||||||||||||||||||||||||||
74600.W0530 | Stainless Shaft - Ball | 12 | M10 | 32 | 100 | 14 | 29.0 | 97 | |||||||||||||||||||
£ 11.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Shaft - Ball d1 12 d2 M10 d3 32 l1 100 l2 14 l3 29.0 Weight
g 97 | |||||||||||||||||||||||||||
74600.W0537 | Stainless Shaft - Ball | 14 | M12 | 35 | 200 | 16 | 32.5 | 250 | |||||||||||||||||||
£ 19.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Stainless Shaft - Ball d1 14 d2 M12 d3 35 l1 200 l2 16 l3 32.5 Weight
g 250 | |||||||||||||||||||||||||||
74600.W0120 | Steel Shaft - Taper | 8 | M 6 | 18 | 63 | 9 | 40.0 | 26 | |||||||||||||||||||
£ 8.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Shaft - Taper d1 8 d2 M 6 d3 18 l1 63 l2 9 l3 40.0 Weight
g 26 | |||||||||||||||||||||||||||
74600.W0122 | Steel Shaft - Taper | 8 | M 6 | 18 | 100 | 9 | 40.0 | 42 | |||||||||||||||||||
£ 9.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Shaft - Taper d1 8 d2 M 6 d3 18 l1 100 l2 9 l3 40.0 Weight
g 42 | |||||||||||||||||||||||||||
74600.W0125 | Steel Shaft - Taper | 10 | M 8 | 21 | 80 | 11 | 50.0 | 50 | |||||||||||||||||||
£ 9.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Shaft - Taper d1 10 d2 M 8 d3 21 l1 80 l2 11 l3 50.0 Weight
g 50 | |||||||||||||||||||||||||||
74600.W0127 | Steel Shaft - Taper | 10 | M 8 | 21 | 125 | 11 | 50.0 | 78 | |||||||||||||||||||
£ 10.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Shaft - Taper d1 10 d2 M 8 d3 21 l1 125 l2 11 l3 50.0 Weight
g 78 | |||||||||||||||||||||||||||
74600.W0132 | Steel Shaft - Taper | 12 | M10 | 23 | 160 | 14 | 65.0 | 133 | |||||||||||||||||||
£ 11.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Shaft - Taper d1 12 d2 M10 d3 23 l1 160 l2 14 l3 65.0 Weight
g 133 | |||||||||||||||||||||||||||
74600.W0135 | Steel Shaft - Taper | 14 | M12 | 26 | 125 | 16 | 80.0 | 125 | |||||||||||||||||||
£ 13.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Shaft - Taper d1 14 d2 M12 d3 26 l1 125 l2 16 l3 80.0 Weight
g 125 | |||||||||||||||||||||||||||
74600.W0137 | Steel Shaft - Taper | 14 | M12 | 26 | 200 | 16 | 80.0 | 216 | |||||||||||||||||||
£ 14.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Shaft - Taper d1 14 d2 M12 d3 26 l1 200 l2 16 l3 80.0 Weight
g 216 | |||||||||||||||||||||||||||
74600.W0141 | Steel Shaft - Taper | 16 | M14 | 28 | 200 | 18 | 90.0 | 273 | |||||||||||||||||||
£ 16.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Shaft - Taper d1 16 d2 M14 d3 28 l1 200 l2 18 l3 90.0 Weight
g 273 | |||||||||||||||||||||||||||
74600.W0142 | Steel Shaft - Taper | 16 | M14 | 28 | 250 | 18 | 90.0 | 352 | |||||||||||||||||||
£ 17.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Steel Shaft - Taper d1 16 d2 M14 d3 28 l1 250 l2 18 l3 90.0 Weight
g 352 |
Shafts: steel,galavanized, passivated or stainless steel 1.4305 (AISI 303) - matt finish.
Temperature range 110°C.
Knobs: plastic, duroplast PF 31.
Temperature range up to 110°C