Adj. Clamping Levers
female
Price & Availability | Article | Type | d1 | d2 | d3 | l1 | l2 | l3 | Weight g | ||||||
74600.W0620 | Stainless Shaft - Taper | 8 | M 6 | 18 | 63 | 9 | 40.0 | 27 | |||||||
Ready to despatch 0 Need more? Please call us.
Type Stainless Shaft - Taper d1 8 d2 M 6 d3 18 l1 63 l2 9 l3 40.0 Weight
g 27 | |||||||||||||||
74600.W0622 | Stainless Shaft - Taper | 8 | M 6 | 18 | 80 | 9 | 40.0 | 33 | |||||||
Ready to despatch 0 Need more? Please call us.
Type Stainless Shaft - Taper d1 8 d2 M 6 d3 18 l1 80 l2 9 l3 40.0 Weight
g 33 | |||||||||||||||
74600.W0624 | Stainless Shaft - Taper | 8 | M 6 | 18 | 100 | 9 | 40.0 | 41 | |||||||
Ready to despatch 0 Need more? Please call us.
Type Stainless Shaft - Taper d1 8 d2 M 6 d3 18 l1 100 l2 9 l3 40.0 Weight
g 41 | |||||||||||||||
74600.W0630 | Stainless Shaft - Taper | 10 | M 8 | 21 | 80 | 11 | 50.0 | 50 | |||||||
Ready to despatch 0 Need more? Please call us.
Type Stainless Shaft - Taper d1 10 d2 M 8 d3 21 l1 80 l2 11 l3 50.0 Weight
g 50 | |||||||||||||||
74600.W0632 | Stainless Shaft - Taper | 10 | M 8 | 21 | 100 | 11 | 50.0 | 62 | |||||||
Ready to despatch 0 Need more? Please call us.
Type Stainless Shaft - Taper d1 10 d2 M 8 d3 21 l1 100 l2 11 l3 50.0 Weight
g 62 | |||||||||||||||
74600.W0634 | Stainless Shaft - Taper | 10 | M 8 | 21 | 125 | 11 | 50.0 | 78 | |||||||
Ready to despatch 0 Need more? Please call us.
Type Stainless Shaft - Taper d1 10 d2 M 8 d3 21 l1 125 l2 11 l3 50.0 Weight
g 78 | |||||||||||||||
74600.W0640 | Stainless Shaft - Taper | 12 | M10 | 23 | 100 | 14 | 65.0 | 81 | |||||||
Ready to despatch 0 Need more? Please call us.
Type Stainless Shaft - Taper d1 12 d2 M10 d3 23 l1 100 l2 14 l3 65.0 Weight
g 81 | |||||||||||||||
74600.W0642 | Stainless Shaft - Taper | 12 | M10 | 23 | 125 | 14 | 65.0 | 103 | |||||||
Ready to despatch 0 Need more? Please call us.
Type Stainless Shaft - Taper d1 12 d2 M10 d3 23 l1 125 l2 14 l3 65.0 Weight
g 103 | |||||||||||||||
74600.W0644 | Stainless Shaft - Taper | 12 | M10 | 23 | 160 | 14 | 65.0 | 133 | |||||||
Ready to despatch 0 Need more? Please call us.
Type Stainless Shaft - Taper d1 12 d2 M10 d3 23 l1 160 l2 14 l3 65.0 Weight
g 133 | |||||||||||||||
74600.W0650 | Stainless Shaft - Taper | 14 | M12 | 26 | 125 | 16 | 80.0 | 125 | |||||||
Ready to despatch 0 Need more? Please call us.
Type Stainless Shaft - Taper d1 14 d2 M12 d3 26 l1 125 l2 16 l3 80.0 Weight
g 125 | |||||||||||||||
74600.W0652 | Stainless Shaft - Taper | 14 | M12 | 26 | 160 | 16 | 80.0 | 168 | |||||||
Ready to despatch 0 Need more? Please call us.
Type Stainless Shaft - Taper d1 14 d2 M12 d3 26 l1 160 l2 16 l3 80.0 Weight
g 168 | |||||||||||||||
74600.W0654 | Stainless Shaft - Taper | 14 | M12 | 26 | 200 | 16 | 80.0 | 216 | |||||||
Ready to despatch 0 Need more? Please call us.
Type Stainless Shaft - Taper d1 14 d2 M12 d3 26 l1 200 l2 16 l3 80.0 Weight
g 216 |
Shafts: steel,galavanized, passivated or stainless steel 1.4305 (AISI 303) - matt finish.
Temperature range 110°C.
Knobs: plastic, duroplast PF 31.
Temperature range up to 110°C