Adj. Clamping Levers
female
Price & Availability | Article | l1 | d1 | l2 | d2 | h1 | h2 | h3 | h4 | t1 | w1 | Weight g | ||||||||||||||||||
74830.W0802 | 80 | M10 | 92 | 19 | 48 | 54 | 6 | 27 | 16 | 30 | 44 | |||||||||||||||||||
£ 9.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 80 d1 M10 l2 92 d2 19 h1 48 h2 54 h3 6 h4 27 t1 16 w1 30 Weight
g 44 |
Black, matt thermoplastic, reinforced.
Stainless steel insert.
For certain minimum quantities, colours are available on request.