Adj. Clamping Levers
female
Price & Availability | Article | l1 | d1 | l2 | d2 | h1 | h2 | h3 | h4 | t1 | w1 | Weight g | ||||||||||||||||||
74830.W0423 | 42 | M 6 | 50 | 12 | 29 | 32 | 3 | 17 | 9 | 19 | 11 | |||||||||||||||||||
£ 4.32 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
l1 42 d1 M 6 l2 50 d2 12 h1 29 h2 32 h3 3 h4 17 t1 9 w1 19 Weight
g 11 | ||||||||||||||||||||||||||||||
74830.W0633 | 63 | M 8 | 73 | 15 | 39 | 43 | 4 | 21 | 13 | 25 | 24 | |||||||||||||||||||
£ 6.30 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
l1 63 d1 M 8 l2 73 d2 15 h1 39 h2 43 h3 4 h4 21 t1 13 w1 25 Weight
g 24 | ||||||||||||||||||||||||||||||
74830.W0802 | 80 | M10 | 92 | 19 | 48 | 54 | 6 | 27 | 16 | 30 | 44 | |||||||||||||||||||
£ 9.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 80 d1 M10 l2 92 d2 19 h1 48 h2 54 h3 6 h4 27 t1 16 w1 30 Weight
g 44 |
Black, matt thermoplastic, reinforced.
Stainless steel insert.
For certain minimum quantities, colours are available on request.