| Price & Availability | Article | d1 | d2 | l1 | d3 | h1 | h2 | Weight g | ||||||||||||||||||
| 70820.W0021 | 25 | M 4 | 15 | 13 | 17 | 8 | 7 | |||||||||||||||||||
£ 1.00 per unit (click for quantity discounts) Ready to despatch 126 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 M 4 l1 15 d3 13 h1 17 h2 8 Weight
g 7 | ||||||||||||||||||||||||||
| 70820.W0022 | 25 | M 5 | 15 | 13 | 17 | 8 | 8 | |||||||||||||||||||
£ 1.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 M 5 l1 15 d3 13 h1 17 h2 8 Weight
g 8 | ||||||||||||||||||||||||||
| 70820.W0023 | 25 | M 5 | 25 | 13 | 17 | 8 | 9 | |||||||||||||||||||
£ 1.05 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 M 5 l1 25 d3 13 h1 17 h2 8 Weight
g 9 | ||||||||||||||||||||||||||
| 70820.W0024 | 25 | M 6 | 15 | 13 | 17 | 8 | 10 | |||||||||||||||||||
£ 1.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 M 6 l1 15 d3 13 h1 17 h2 8 Weight
g 10 | ||||||||||||||||||||||||||
| 70820.W0025 | 25 | M 6 | 20 | 13 | 17 | 8 | 11 | |||||||||||||||||||
£ 1.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 M 6 l1 20 d3 13 h1 17 h2 8 Weight
g 11 | ||||||||||||||||||||||||||
| 70820.W0026 | 25 | M 6 | 25 | 13 | 17 | 8 | 12 | |||||||||||||||||||
£ 1.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 M 6 l1 25 d3 13 h1 17 h2 8 Weight
g 12 | ||||||||||||||||||||||||||
| 70820.W0031 | 35 | M 6 | 15 | 18 | 20 | 8 | 19 | |||||||||||||||||||
£ 1.17 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 35 d2 M 6 l1 15 d3 18 h1 20 h2 8 Weight
g 19 | ||||||||||||||||||||||||||
| 70820.W0032 | 35 | M 6 | 25 | 18 | 20 | 8 | 20 | |||||||||||||||||||
£ 1.19 per unit (click for quantity discounts) Ready to despatch 43 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 35 d2 M 6 l1 25 d3 18 h1 20 h2 8 Weight
g 20 | ||||||||||||||||||||||||||
| 70820.W0033 | 35 | M 6 | 35 | 18 | 20 | 8 | 22 | |||||||||||||||||||
£ 1.32 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 35 d2 M 6 l1 35 d3 18 h1 20 h2 8 Weight
g 22 | ||||||||||||||||||||||||||
| 70820.W0034 | 35 | M 8 | 20 | 18 | 20 | 8 | 26 | |||||||||||||||||||
£ 1.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 35 d2 M 8 l1 20 d3 18 h1 20 h2 8 Weight
g 26 | ||||||||||||||||||||||||||
| 70820.W0035 | 35 | M 8 | 25 | 18 | 20 | 8 | 26 | |||||||||||||||||||
£ 1.46 per unit (click for quantity discounts) Ready to despatch 33 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 35 d2 M 8 l1 25 d3 18 h1 20 h2 8 Weight
g 26 | ||||||||||||||||||||||||||
| 70820.W0036 | 35 | M 8 | 40 | 18 | 20 | 8 | 29 | |||||||||||||||||||
£ 1.55 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 35 d2 M 8 l1 40 d3 18 h1 20 h2 8 Weight
g 29 | ||||||||||||||||||||||||||
| 70820.W0037 | 35 | M10 | 30 | 18 | 20 | 8 | 35 | |||||||||||||||||||
£ 1.77 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 35 d2 M10 l1 30 d3 18 h1 20 h2 8 Weight
g 35 | ||||||||||||||||||||||||||
| 70820.W0041 | 45 | M 8 | 20 | 22 | 26 | 12 | 37 | |||||||||||||||||||
£ 1.68 per unit (click for quantity discounts) Ready to despatch 50 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 45 d2 M 8 l1 20 d3 22 h1 26 h2 12 Weight
g 37 | ||||||||||||||||||||||||||
| 70820.W0042 | 45 | M 8 | 25 | 22 | 26 | 12 | 38 | |||||||||||||||||||
£ 1.68 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 45 d2 M 8 l1 25 d3 22 h1 26 h2 12 Weight
g 38 | ||||||||||||||||||||||||||
| 70820.W0043 | 45 | M 8 | 30 | 22 | 26 | 12 | 39 | |||||||||||||||||||
£ 1.72 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 45 d2 M 8 l1 30 d3 22 h1 26 h2 12 Weight
g 39 | ||||||||||||||||||||||||||
| 70820.W0044 | 45 | M 8 | 40 | 22 | 26 | 12 | 41 | |||||||||||||||||||
£ 1.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 45 d2 M 8 l1 40 d3 22 h1 26 h2 12 Weight
g 41 | ||||||||||||||||||||||||||
| 70820.W0045 | 45 | M10 | 20 | 22 | 26 | 12 | 44 | |||||||||||||||||||
£ 1.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 45 d2 M10 l1 20 d3 22 h1 26 h2 12 Weight
g 44 | ||||||||||||||||||||||||||
| 70820.W0046 | 45 | M10 | 30 | 22 | 26 | 12 | 51 | |||||||||||||||||||
£ 1.87 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 45 d2 M10 l1 30 d3 22 h1 26 h2 12 Weight
g 51 | ||||||||||||||||||||||||||
| 70820.W0047 | 45 | M10 | 40 | 22 | 26 | 12 | 54 | |||||||||||||||||||
£ 1.93 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 45 d2 M10 l1 40 d3 22 h1 26 h2 12 Weight
g 54 | ||||||||||||||||||||||||||
| 70820.W0051 | 55 | M 8 | 20 | 25 | 29 | 15 | 50 | |||||||||||||||||||
£ 1.99 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 55 d2 M 8 l1 20 d3 25 h1 29 h2 15 Weight
g 50 | ||||||||||||||||||||||||||
| 70820.W0052 | 55 | M 8 | 30 | 25 | 29 | 15 | 53 | |||||||||||||||||||
£ 1.99 per unit (click for quantity discounts) Ready to despatch 44 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 55 d2 M 8 l1 30 d3 25 h1 29 h2 15 Weight
g 53 | ||||||||||||||||||||||||||
| 70820.W0053 | 55 | M 8 | 40 | 25 | 29 | 15 | 56 | |||||||||||||||||||
£ 2.01 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 55 d2 M 8 l1 40 d3 25 h1 29 h2 15 Weight
g 56 | ||||||||||||||||||||||||||
| 70820.W0054 | 55 | M10 | 20 | 25 | 29 | 15 | 57 | |||||||||||||||||||
£ 2.10 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 55 d2 M10 l1 20 d3 25 h1 29 h2 15 Weight
g 57 | ||||||||||||||||||||||||||
| 70820.W0055 | 55 | M10 | 30 | 25 | 29 | 15 | 63 | |||||||||||||||||||
£ 2.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 55 d2 M10 l1 30 d3 25 h1 29 h2 15 Weight
g 63 | ||||||||||||||||||||||||||
| 70820.W0056 | 55 | M10 | 40 | 25 | 29 | 15 | 68 | |||||||||||||||||||
£ 2.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 55 d2 M10 l1 40 d3 25 h1 29 h2 15 Weight
g 68 | ||||||||||||||||||||||||||
| 70820.W0057 | 55 | M12 | 30 | 25 | 29 | 15 | 83 | |||||||||||||||||||
£ 2.42 per unit (click for quantity discounts) Ready to despatch 70 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 55 d2 M12 l1 30 d3 25 h1 29 h2 15 Weight
g 83 | ||||||||||||||||||||||||||
| 70820.W0058 | 55 | M12 | 40 | 25 | 29 | 15 | 90 | |||||||||||||||||||
£ 2.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 55 d2 M12 l1 40 d3 25 h1 29 h2 15 Weight
g 90 | ||||||||||||||||||||||||||
Zinc plated steel stud. Thermoplastic, black, matte.