Price & Availability | Article | Panel thickness s mm | |||||||||||||||
79522.W0140 | 1,4-1,8 | ||||||||||||||||
£ 14.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Panel thickness s
mm 1,4-1,8 | |||||||||||||||||
79522.W0210 | 2,1-2,5 | ||||||||||||||||
£ 14.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Panel thickness s
mm 2,1-2,5 |
ABS resin, black, similar to RAL 9005, with fine structure on the visible surfaces.
Flush inset handle for lifting and pulling.
Unilateral, tool-less single-hole installation through self-locking, recessed handle.
Stress resistance: min. 400N when installed in 1,2mm sheet steel. Max. values depend on the strength of the mounting wall.
Assembly: place the trough inset handle in the cutout, so that the upper edge of the cutout lies in the gap being the face of the handle. Then press the bottom edge of the handle into the cutout until it clearly locks into place.