Pull Handle - Recessed
plastic - rear mounting
Price & Availability | Article | Finish | l1 | l2 | h1 | h2 | h3 | w1 | w2 | w3 | ||||||||||||||||||
79530.W0107 | Stone Grey | 29 | 1-5 | 140 | 100 | 120 | 50 | 30 | 40 | |||||||||||||||||||
£ 22.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Stone Grey l1 29 l2 1-5 h1 140 h2 100 h3 120 w1 50 w2 30 w3 40 | ||||||||||||||||||||||||||||
79530.W0108 | Light Grey | 29 | 1-5 | 140 | 100 | 120 | 50 | 30 | 40 | |||||||||||||||||||
£ 22.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Light Grey l1 29 l2 1-5 h1 140 h2 100 h3 120 w1 50 w2 30 w3 40 | ||||||||||||||||||||||||||||
79530.W0109 | Greyish White | 29 | 1-5 | 140 | 100 | 120 | 50 | 30 | 40 | |||||||||||||||||||
£ 22.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Greyish White l1 29 l2 1-5 h1 140 h2 100 h3 120 w1 50 w2 30 w3 40 |
Thermoplast (PA 6), glass bead reinforced. Threaded brass insert. Supplied with four oval-head screws to DIN 7985.
Mounting: the front section is first set into the mounting cut-out. The rear section is then fitted to front section from the interior of the panel, and fixed with four screws (supplied).
Simple and stable design for use on panels 1 to 5mm thick.