Pull Handles
steel
| Price & Availability | Article | l1 | a1 | d1 | h1 | h2 | t1 | w1 | ||||||||||||||||||
| 78780.W0060 | 120 | 12 | M 8 | 60 | 27 | 15 | 35 | |||||||||||||||||||
£ 31.74 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 120 a1 12 d1 M 8 h1 60 h2 27 t1 15 w1 35 | ||||||||||||||||||||||||||
Round bar steel,12mm.
Finish: precision-ground and chromium-plated mirror finish.
Minimum stress resistance 1000N. Additional sizes or surface versions on request.