Pull Handles
steel
Price & Availability | Article | Finish | l1 | a1 | d1 | h1 | t1 | w1 | ||||||||||||||||||
78760.W0200-1 | Matte Chromium Plated | 200 | 20 | M 8 | 70 | 15 | 130 | |||||||||||||||||||
£ 67.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Matte Chromium Plated l1 200 a1 20 d1 M 8 h1 70 t1 15 w1 130 | ||||||||||||||||||||||||||
78760.W0200-4 | Black Powder Coated | 200 | 20 | M 8 | 70 | 15 | 130 | |||||||||||||||||||
£ 54.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black Powder Coated l1 200 a1 20 d1 M 8 h1 70 t1 15 w1 130 | ||||||||||||||||||||||||||
78760.W0350-1 | Matte Chromium Plated | 350 | 20 | M 8 | 70 | 15 | 130 | |||||||||||||||||||
£ 82.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Matte Chromium Plated l1 350 a1 20 d1 M 8 h1 70 t1 15 w1 130 | ||||||||||||||||||||||||||
78760.W0350-4 | Black Powder Coated | 350 | 20 | M 8 | 70 | 15 | 130 | |||||||||||||||||||
£ 65.76 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Black Powder Coated l1 350 a1 20 d1 M 8 h1 70 t1 15 w1 130 |
Round bar steel, Ø20mm.
Finish: ground, brushed matt chromium plated or black powder coated with fine structure.
Minimum stress resistance >1000N. Handles with other bore clearances are available on request.