Pull Handles
steel
Units | Price/unit after discount | Applied Discount |
1-4 | £ 65.76 | 0% |
5-9 | £ 59.18 | 10% |
10-19 | £ 55.90 | 15% |
20-49 | £ 49.32 | 25% |
50+ | £ 42.74 | 35% |
Round bar steel, Ø20mm.
Finish: ground, brushed matt chromium plated or black powder coated with fine structure.
Minimum stress resistance >1000N. Handles with other bore clearances are available on request.