Pull Handles
steel
Units | Price/unit after discount | Applied Discount |
1-4 | £ 67.97 | 0% |
5-9 | £ 61.17 | 10% |
10-19 | £ 57.77 | 15% |
20-49 | £ 50.98 | 25% |
50+ | £ 44.18 | 35% |
Round bar steel, Ø20mm.
Finish: ground, brushed matt chromium plated or black powder coated with fine structure.
Minimum stress resistance >1000N. Handles with other bore clearances are available on request.