| Price & Availability | Article | d1 | l | d2 | h1 | Height h2 min. | Shroud adj. h3 max. | Static load max. kN | ||||||||||||||||||
| 34770.W0120 | M12 | 68 | 55 | 124 | 70 | 25 | 7.5 | |||||||||||||||||||
£ 88.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l 68 d2 55 h1 124 Height h2
min. 70 Shroud adj. h3
max. 25 Static load
max.
kN 7.5 | ||||||||||||||||||||||||||
| 34770.W0160 | M16 | 68 | 75 | 130 | 75 | 50 | 17.5 | |||||||||||||||||||
£ 56.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l 68 d2 75 h1 130 Height h2
min. 75 Shroud adj. h3
max. 50 Static load
max.
kN 17.5 | ||||||||||||||||||||||||||
| 34770.W0162 | M16 | 92 | 75 | 180 | 100 | 50 | 17.5 | |||||||||||||||||||
£ 55.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l 92 d2 75 h1 180 Height h2
min. 100 Shroud adj. h3
max. 50 Static load
max.
kN 17.5 | ||||||||||||||||||||||||||
| 34770.W0201 | M20 | 92 | 100 | 186 | 110 | 50 | 25.0 | |||||||||||||||||||
£ 82.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l 92 d2 100 h1 186 Height h2
min. 110 Shroud adj. h3
max. 50 Static load
max.
kN 25.0 | ||||||||||||||||||||||||||
Bolt and shroud nut: AISI 304 stainless steel.
Pad: AISI 304 stainless steel, with inset nitrile pad.
Seal: nitrile rubber.
Nut shroud is used to cover the exposed threaded section of the machine mount, and hence prevents areas of contamination. In addition the rubber seal between base and bolt adds to the ease of cleaning.
Specifically designed for food & drink, pharmaceutical & clean room applications where hygiene is of prime importance and ingress of materials is to be minimised.