Price & Availability | Article | Stroke | d1 | d2 | d3 | d4 | l1 | l2 | h1 | h2 | h3 | A/F | Static load kN | ||||||||||||||||||
34771.W2000 | 65mm | M20 | 103 | 30 | 26 | 150 | 85 | 193 | 128 | 43 | 17 | 20 | |||||||||||||||||||
£ 53.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Stroke 65mm d1 M20 d2 103 d3 30 d4 26 l1 150 l2 85 h1 193 h2 128 h3 43 A/F 17 Static load
kN 20 | |||||||||||||||||||||||||||||||
34771.W2001 | 65mm | M20 | 123 | 30 | 26 | 150 | 85 | 195 | 130 | 45 | 20 | 30 | |||||||||||||||||||
£ 56.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Stroke 65mm d1 M20 d2 123 d3 30 d4 26 l1 150 l2 85 h1 195 h2 130 h3 45 A/F 20 Static load
kN 30 | |||||||||||||||||||||||||||||||
34771.W2400 | 65mm | M24 | 103 | 35 | 30 | 150 | 85 | 194 | 129 | 44 | 17 | 20 | |||||||||||||||||||
£ 61.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Stroke 65mm d1 M24 d2 103 d3 35 d4 30 l1 150 l2 85 h1 194 h2 129 h3 44 A/F 17 Static load
kN 20 | |||||||||||||||||||||||||||||||
34771.W2401 | 65mm | M24 | 123 | 35 | 30 | 150 | 85 | 196 | 131 | 46 | 20 | 30 | |||||||||||||||||||
£ 64.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Stroke 65mm d1 M24 d2 123 d3 35 d4 30 l1 150 l2 85 h1 196 h2 131 h3 46 A/F 20 Static load
kN 30 | |||||||||||||||||||||||||||||||
34771.W3000 | 65mm | M30 | 123 | 42 | 36 | 150 | 85 | 197 | 132 | 47 | 26 | 30 | |||||||||||||||||||
£ 78.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Stroke 65mm d1 M30 d2 123 d3 42 d4 36 l1 150 l2 85 h1 197 h2 132 h3 47 A/F 26 Static load
kN 30 |
Base: polyamide base.
Screw: stainless steel 304.
Nut shroud is used to cover the exposed threaded section of the levelling foot, and hence prevents areas of contamination. In addition the rubber seal between base and bolt adds to the ease of cleaning.
Load values shown are for static loads calculated at the half of the screw length.
In the presence of vibrations or dynamic loads these values should be reduced.
Specifically designed for food & drink, pharmaceutical & clean room applications where hygiene is of prime importance and ingress of materials is to be minimised.