Machine Mounts
hygienic seal, s/s
Price & Availability | Article | d1 | d2 | d3 | d4 | l1 | l2 | h1 | h2 | h3 | A/F | Static load kN | ||||||||||||||||||
34777.W2000 | M20 | 80 | 60 | 54 | 70 | 8 | 100 | 25 | 10 | 17 | 35 | |||||||||||||||||||
£ 72.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 80 d3 60 d4 54 l1 70 l2 8 h1 100 h2 25 h3 10 A/F 17 Static load
kN 35 | ||||||||||||||||||||||||||||||
34777.W2400 | M24 | 100 | 60 | 54 | 70 | 10 | 100 | 40 | 10 | 20 | 70 | |||||||||||||||||||
£ 87.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 d2 100 d3 60 d4 54 l1 70 l2 10 h1 100 h2 40 h3 10 A/F 20 Static load
kN 70 | ||||||||||||||||||||||||||||||
34777.W3000 | M30 | 120 | 60 | 54 | 70 | 10 | 100 | 40 | 10 | 26 | 80 | |||||||||||||||||||
£ 98.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 d2 120 d3 60 d4 54 l1 70 l2 10 h1 100 h2 40 h3 10 A/F 26 Static load
kN 80 | ||||||||||||||||||||||||||||||
34777.W3001 | M30 | 120 | 80 | 75 | 100 | 10 | 140 | 25 | 10 | 26 | 80 | |||||||||||||||||||
£ 133.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 d2 120 d3 80 d4 75 l1 100 l2 10 h1 140 h2 25 h3 10 A/F 26 Static load
kN 80 | ||||||||||||||||||||||||||||||
34777.W4000 | M40 | 150 | 60 | 54 | 100 | 10 | 140 | 50 | 15 | 36 | 120 | |||||||||||||||||||
£ 162.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M40 d2 150 d3 60 d4 54 l1 100 l2 10 h1 140 h2 50 h3 15 A/F 36 Static load
kN 120 | ||||||||||||||||||||||||||||||
34777.W4001 | M40 | 200 | 60 | 54 | 100 | 10 | 140 | 50 | 15 | 36 | 120 | |||||||||||||||||||
£ 209.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M40 d2 200 d3 60 d4 54 l1 100 l2 10 h1 140 h2 50 h3 15 A/F 36 Static load
kN 120 |
Stainless steel 304
Levelling system planned for dairy, pharmaceutical and food industry in respect of the strictest hygienic regulations.
Load values shown are for static loads calculated at the half of the screw length.
In the presence of vibrations or dynamic loads these values should be reduced.