| Price & Availability | Article | Stroke | d1 | d2 | d3 | d4 | l1 | l2 | h1 | h2 | h3 | h4 | i | A/F | Static load kN | ||||||||||||||||||
| 34775.W1600 | 40mm | M16 | 60 | 24 | 20 | 125 | 65 | 160 | 95 | 35 | 22 | 45 | 17 | 7 | |||||||||||||||||||
| £ 47.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Stroke 40mm d1 M16 d2 60 d3 24 d4 20 l1 125 l2 65 h1 160 h2 95 h3 35 h4 22 i 45 A/F 17 Static load
kN 7 | |||||||||||||||||||||||||||||||||
| 34775.W1601 | 65mm | M16 | 60 | 24 | 20 | 150 | 85 | 185 | 120 | 35 | 22 | 45 | 17 | 7 | |||||||||||||||||||
| £ 49.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Stroke 65mm d1 M16 d2 60 d3 24 d4 20 l1 150 l2 85 h1 185 h2 120 h3 35 h4 22 i 45 A/F 17 Static load
kN 7 | |||||||||||||||||||||||||||||||||
| 34775.W1602 | 40mm | M16 | 80 | 24 | 20 | 125 | 65 | 163 | 98 | 38 | 25 | 54 | 17 | 10 | |||||||||||||||||||
| £ 52.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Stroke 40mm d1 M16 d2 80 d3 24 d4 20 l1 125 l2 65 h1 163 h2 98 h3 38 h4 25 i 54 A/F 17 Static load
kN 10 | |||||||||||||||||||||||||||||||||
| 34775.W1603 | 65mm | M16 | 80 | 24 | 20 | 150 | 85 | 188 | 123 | 38 | 25 | 54 | 17 | 10 | |||||||||||||||||||
| £ 54.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Stroke 65mm d1 M16 d2 80 d3 24 d4 20 l1 150 l2 85 h1 188 h2 123 h3 38 h4 25 i 54 A/F 17 Static load
kN 10 | |||||||||||||||||||||||||||||||||
| 34775.W1604 | 65mm | M16 | 100 | 24 | 20 | 150 | 85 | 193 | 128 | 43 | 30 | 69 | 17 | 15 | |||||||||||||||||||
| £ 60.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Stroke 65mm d1 M16 d2 100 d3 24 d4 20 l1 150 l2 85 h1 193 h2 128 h3 43 h4 30 i 69 A/F 17 Static load
kN 15 | |||||||||||||||||||||||||||||||||
| 34775.W2000 | 65mm | M20 | 60 | 30 | 26 | 150 | 85 | 185 | 120 | 35 | 22 | 45 | 17 | 7 | |||||||||||||||||||
| £ 56.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Stroke 65mm d1 M20 d2 60 d3 30 d4 26 l1 150 l2 85 h1 185 h2 120 h3 35 h4 22 i 45 A/F 17 Static load
kN 7 | |||||||||||||||||||||||||||||||||
| 34775.W2001 | 65mm | M20 | 80 | 30 | 26 | 150 | 85 | 188 | 123 | 38 | 25 | 54 | 17 | 10 | |||||||||||||||||||
| £ 60.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Stroke 65mm d1 M20 d2 80 d3 30 d4 26 l1 150 l2 85 h1 188 h2 123 h3 38 h4 25 i 54 A/F 17 Static load
kN 10 | |||||||||||||||||||||||||||||||||
| 34775.W2002 | 65mm | M20 | 80 | 30 | 26 | 200 | 85 | 238 | 173 | 38 | 25 | 54 | 17 | 10 | |||||||||||||||||||
| £ 69.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Stroke 65mm d1 M20 d2 80 d3 30 d4 26 l1 200 l2 85 h1 238 h2 173 h3 38 h4 25 i 54 A/F 17 Static load
kN 10 | |||||||||||||||||||||||||||||||||
| 34775.W2003 | 65mm | M20 | 100 | 30 | 26 | 150 | 85 | 193 | 128 | 43 | 30 | 69 | 17 | 15 | |||||||||||||||||||
| £ 68.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Stroke 65mm d1 M20 d2 100 d3 30 d4 26 l1 150 l2 85 h1 193 h2 128 h3 43 h4 30 i 69 A/F 17 Static load
kN 15 | |||||||||||||||||||||||||||||||||
| 34775.W2004 | 65mm | M20 | 100 | 30 | 26 | 200 | 85 | 243 | 178 | 43 | 30 | 69 | 17 | 15 | |||||||||||||||||||
| £ 77.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Stroke 65mm d1 M20 d2 100 d3 30 d4 26 l1 200 l2 85 h1 243 h2 178 h3 43 h4 30 i 69 A/F 17 Static load
kN 15 | |||||||||||||||||||||||||||||||||
| 34775.W2400 | 65mm | M24 | 100 | 35 | 30 | 150 | 85 | 194 | 129 | 44 | 30 | 69 | 20 | 15 | |||||||||||||||||||
| £ 73.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Stroke 65mm d1 M24 d2 100 d3 35 d4 30 l1 150 l2 85 h1 194 h2 129 h3 44 h4 30 i 69 A/F 20 Static load
kN 15 | |||||||||||||||||||||||||||||||||
| 34775.W2401 | 65mm | M24 | 100 | 35 | 30 | 200 | 85 | 244 | 179 | 44 | 30 | 69 | 20 | 15 | |||||||||||||||||||
| £ 85.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Stroke 65mm d1 M24 d2 100 d3 35 d4 30 l1 200 l2 85 h1 244 h2 179 h3 44 h4 30 i 69 A/F 20 Static load
kN 15 | |||||||||||||||||||||||||||||||||
| 34775.W3000 | 65mm | M30 | 100 | 42 | 36 | 150 | 85 | 195 | 130 | 45 | 30 | 69 | 26 | 15 | |||||||||||||||||||
| £ 79.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Stroke 65mm d1 M30 d2 100 d3 42 d4 36 l1 150 l2 85 h1 195 h2 130 h3 45 h4 30 i 69 A/F 26 Static load
kN 15 | |||||||||||||||||||||||||||||||||
| 34775.W3001 | 65mm | M30 | 100 | 42 | 36 | 200 | 85 | 245 | 180 | 45 | 30 | 69 | 26 | 15 | |||||||||||||||||||
| £ 93.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Stroke 65mm d1 M30 d2 100 d3 42 d4 36 l1 200 l2 85 h1 245 h2 180 h3 45 h4 30 i 69 A/F 26 Static load
kN 15 | |||||||||||||||||||||||||||||||||
Base: stainless steel 304 with vulcanized rubber pad.
Screw: stainless steel 304.
Nut shroud is used to cover the exposed threaded section of the levelling feet, and hence prevents areas of contamination. In addition the rubber seal between base and bolt adds to the ease of cleaning.
Load values shown are for static loads calculated at the half of the screw length.
In the presence of vibrations or dynamic loads these values should be reduced.
Specifically designed for food & drink, pharmaceutical & clean room applications where hygiene is of prime importance and ingress of materials is to be minimised.