Price & Availability | Article | d1 | d2 | l1 | h1 | For spanner size | Shroud adj. h2 min. | Shroud adj. h3 max. | Static load max. kN | ||||||||||||||||||
34778.W1620 | M16 | 120 | 60 | 200 | 13 | 121 | 166 | 30 | |||||||||||||||||||
£ 99.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 d2 120 l1 60 h1 200 For spanner size 13 Shroud adj. h2
min. 121 Shroud adj. h3
max. 166 Static load
max.
kN 30 | |||||||||||||||||||||||||||
34778.W1625 | M16 | 120 | 85 | 250 | 13 | 146 | 216 | 30 | |||||||||||||||||||
£ 116.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M16 d2 120 l1 85 h1 250 For spanner size 13 Shroud adj. h2
min. 146 Shroud adj. h3
max. 216 Static load
max.
kN 30 | |||||||||||||||||||||||||||
34778.W2020 | M20 | 120 | 60 | 200 | 17 | 121 | 166 | 30 | |||||||||||||||||||
£ 103.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M20 d2 120 l1 60 h1 200 For spanner size 17 Shroud adj. h2
min. 121 Shroud adj. h3
max. 166 Static load
max.
kN 30 | |||||||||||||||||||||||||||
34778.W2025 | M20 | 120 | 85 | 250 | 17 | 146 | 216 | 30 | |||||||||||||||||||
£ 117.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M20 d2 120 l1 85 h1 250 For spanner size 17 Shroud adj. h2
min. 146 Shroud adj. h3
max. 216 Static load
max.
kN 30 | |||||||||||||||||||||||||||
34778.W2420 | M24 | 120 | 60 | 200 | 20 | 121 | 166 | 30 | |||||||||||||||||||
£ 111.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M24 d2 120 l1 60 h1 200 For spanner size 20 Shroud adj. h2
min. 121 Shroud adj. h3
max. 166 Static load
max.
kN 30 | |||||||||||||||||||||||||||
34778.W2425 | M24 | 120 | 85 | 250 | 20 | 146 | 216 | 30 | |||||||||||||||||||
£ 124.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M24 d2 120 l1 85 h1 250 For spanner size 20 Shroud adj. h2
min. 146 Shroud adj. h3
max. 216 Static load
max.
kN 30 |
Stainless steel AISI 304.
Blue gasket: silicone.
Pad: vulcanised nitrile rubber.
Nut shroud is used to cover the exposed threaded section of the machine mount, and hence prevents contamination. Use a spanner to adjust this shroud height h2 and h3, using spanner size detailed in the table.
Made to the high "3A" standard. This ensures it meets the high standards required for use in food, beverage, pharmaceutical and medical applications. Hygienically designed for effective and easy cleaning, corrosion resistant, non-toxic. Design precludes contamination by dirt, food particles and organic matter.