| Price & Availability | Article | d1 | d2 | l | h1 | Static load max. kN | ||||||||||||||||||
| 34741.W0060 | M 6 | 40 | 20 | 21 | 3.0 | |||||||||||||||||||
£ 4.35 per unit (click for quantity discounts) Ready to despatch 40 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 d2 40 l 20 h1 21 Static load
max.
kN 3.0 | ||||||||||||||||||||||||
| 34741.W0061 | M 6 | 50 | 20 | 23 | 3.0 | |||||||||||||||||||
£ 4.22 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 d2 50 l 20 h1 23 Static load
max.
kN 3.0 | ||||||||||||||||||||||||
| 34741.W0062 | M 6 | 40 | 40 | 21 | 3.0 | |||||||||||||||||||
£ 4.89 per unit (click for quantity discounts) Ready to despatch 54 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 d2 40 l 40 h1 21 Static load
max.
kN 3.0 | ||||||||||||||||||||||||
| 34741.W0063 | M 6 | 50 | 40 | 23 | 3.0 | |||||||||||||||||||
£ 5.13 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 d2 50 l 40 h1 23 Static load
max.
kN 3.0 | ||||||||||||||||||||||||
| 34741.W0080 | M 8 | 40 | 25 | 21 | 4.5 | |||||||||||||||||||
£ 4.30 per unit (click for quantity discounts) Ready to despatch 41 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 40 l 25 h1 21 Static load
max.
kN 4.5 | ||||||||||||||||||||||||
| 34741.W0081 | M 8 | 50 | 25 | 23 | 4.5 | |||||||||||||||||||
£ 4.16 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 50 l 25 h1 23 Static load
max.
kN 4.5 | ||||||||||||||||||||||||
| 34741.W0082 | M 8 | 40 | 40 | 21 | 4.5 | |||||||||||||||||||
£ 5.05 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 40 l 40 h1 21 Static load
max.
kN 4.5 | ||||||||||||||||||||||||
| 34741.W0083 | M 8 | 50 | 40 | 23 | 4.5 | |||||||||||||||||||
£ 5.81 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 50 l 40 h1 23 Static load
max.
kN 4.5 | ||||||||||||||||||||||||
| 34741.W0084 | M 8 | 40 | 60 | 21 | 4.5 | |||||||||||||||||||
£ 5.97 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 40 l 60 h1 21 Static load
max.
kN 4.5 | ||||||||||||||||||||||||
| 34741.W0085 | M 8 | 50 | 60 | 23 | 4.5 | |||||||||||||||||||
£ 6.21 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 50 l 60 h1 23 Static load
max.
kN 4.5 | ||||||||||||||||||||||||
| 34741.W0100 | M10 | 40 | 38 | 21 | 5.0 | |||||||||||||||||||
£ 4.95 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 40 l 38 h1 21 Static load
max.
kN 5.0 | ||||||||||||||||||||||||
| 34741.W0101 | M10 | 50 | 38 | 23 | 5.0 | |||||||||||||||||||
£ 5.22 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 50 l 38 h1 23 Static load
max.
kN 5.0 | ||||||||||||||||||||||||
| 34741.W0102 | M10 | 40 | 60 | 21 | 5.0 | |||||||||||||||||||
£ 5.97 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 40 l 60 h1 21 Static load
max.
kN 5.0 | ||||||||||||||||||||||||
| 34741.W0103 | M10 | 50 | 60 | 23 | 5.0 | |||||||||||||||||||
£ 5.70 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 50 l 60 h1 23 Static load
max.
kN 5.0 | ||||||||||||||||||||||||
| 34741.W0104 | M10 | 40 | 75 | 21 | 5.0 | |||||||||||||||||||
£ 6.57 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 40 l 75 h1 21 Static load
max.
kN 5.0 | ||||||||||||||||||||||||
| 34741.W0105 | M10 | 50 | 75 | 23 | 5.0 | |||||||||||||||||||
£ 6.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 50 l 75 h1 23 Static load
max.
kN 5.0 | ||||||||||||||||||||||||
| 34741.W0120 | M12 | 40 | 50 | 23 | 6.0 | |||||||||||||||||||
£ 6.13 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 40 l 50 h1 23 Static load
max.
kN 6.0 | ||||||||||||||||||||||||
| 34741.W0123 | M12 | 50 | 75 | 25 | 6.0 | |||||||||||||||||||
£ 6.67 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 50 l 75 h1 25 Static load
max.
kN 6.0 | ||||||||||||||||||||||||
| 34741.W0125 | M12 | 50 | 100 | 25 | 6.0 | |||||||||||||||||||
£ 7.52 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 50 l 100 h1 25 Static load
max.
kN 6.0 | ||||||||||||||||||||||||
| 34741.W0126 | M12 | 40 | 125 | 23 | 6.0 | |||||||||||||||||||
£ 8.54 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 40 l 125 h1 23 Static load
max.
kN 6.0 | ||||||||||||||||||||||||
| 34741.W0127 | M12 | 50 | 125 | 25 | 6.0 | |||||||||||||||||||
£ 8.10 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 50 l 125 h1 25 Static load
max.
kN 6.0 | ||||||||||||||||||||||||
| 34741.W0128 | M12 | 50 | 160 | 25 | 6.0 | |||||||||||||||||||
£ 10.59 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 50 l 160 h1 25 Static load
max.
kN 6.0 | ||||||||||||||||||||||||
Pad: polyamide reinforced nylon.
Bolt: stainless steel, AISI 303.