| Price & Availability | Article | Type | d1 | l1 | d2 | l2 | h1 ≈ | h2 | h3 | Static load max. kN | A/F | Weight g | ||||||||||||||||||
| 34760.W0106 | Pad | M 6 | - | 20 | - | 14 | 2.5 | 5.0 | 4 | 10 | 6 | |||||||||||||||||||
£ 12.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad d1 M 6 l1 - d2 20 l2 - h1
≈ 14 h2 2.5 h3 5.0 Static load
max.
kN 4 A/F 10 Weight
g 6 | ||||||||||||||||||||||||||||||
| 34760.W0108 | Pad | M 8 | - | 25 | - | 18 | 4.0 | 7.0 | 7 | 13 | 13 | |||||||||||||||||||
£ 14.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad d1 M 8 l1 - d2 25 l2 - h1
≈ 18 h2 4.0 h3 7.0 Static load
max.
kN 7 A/F 13 Weight
g 13 | ||||||||||||||||||||||||||||||
| 34760.W0110 | Pad | M10 | - | 32 | - | 22 | 5.0 | 9.0 | 10 | 17 | 26 | |||||||||||||||||||
£ 18.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad d1 M10 l1 - d2 32 l2 - h1
≈ 22 h2 5.0 h3 9.0 Static load
max.
kN 10 A/F 17 Weight
g 26 | ||||||||||||||||||||||||||||||
| 34760.W0112 | Pad | M12 | - | 40 | - | 26 | 6.0 | 11.0 | 18 | 19 | 40 | |||||||||||||||||||
£ 25.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad d1 M12 l1 - d2 40 l2 - h1
≈ 26 h2 6.0 h3 11.0 Static load
max.
kN 18 A/F 19 Weight
g 40 | ||||||||||||||||||||||||||||||
| 34760.W0116 | Pad | M16 | - | 50 | - | 32 | 7.0 | 13.5 | 20 | 24 | 75 | |||||||||||||||||||
£ 33.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad d1 M16 l1 - d2 50 l2 - h1
≈ 32 h2 7.0 h3 13.5 Static load
max.
kN 20 A/F 24 Weight
g 75 | ||||||||||||||||||||||||||||||
| 34760.W0120 | Pad | M20 | - | 60 | - | 42 | 8.0 | 17.0 | 22 | 30 | 120 | |||||||||||||||||||
£ 45.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad d1 M20 l1 - d2 60 l2 - h1
≈ 42 h2 8.0 h3 17.0 Static load
max.
kN 22 A/F 30 Weight
g 120 | ||||||||||||||||||||||||||||||
| 34760.W0124 | Pad | M24 | - | 60 | - | 45 | 9.5 | 19.0 | 25 | 36 | 184 | |||||||||||||||||||
£ 60.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad d1 M24 l1 - d2 60 l2 - h1
≈ 45 h2 9.5 h3 19.0 Static load
max.
kN 25 A/F 36 Weight
g 184 | ||||||||||||||||||||||||||||||
| 34760.W0510 | Pad and Bolt | M 6 | 60 | 20 | 57.0 | 14 | 2.5 | - | 4 | 10 | 20 | |||||||||||||||||||
£ 23.36 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad and Bolt d1 M 6 l1 60 d2 20 l2 57.0 h1
≈ 14 h2 2.5 h3 - Static load
max.
kN 4 A/F 10 Weight
g 20 | ||||||||||||||||||||||||||||||
| 34760.W0522 | Pad and Bolt | M 8 | 80 | 25 | 76.0 | 18 | 4.0 | - | 7 | 13 | 46 | |||||||||||||||||||
£ 25.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad and Bolt d1 M 8 l1 80 d2 25 l2 76.0 h1
≈ 18 h2 4.0 h3 - Static load
max.
kN 7 A/F 13 Weight
g 46 | ||||||||||||||||||||||||||||||
| 34760.W0538 | Pad and Bolt | M10 | 100 | 32 | 95.5 | 22 | 5.0 | - | 10 | 17 | 92 | |||||||||||||||||||
£ 33.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad and Bolt d1 M10 l1 100 d2 32 l2 95.5 h1
≈ 22 h2 5.0 h3 - Static load
max.
kN 10 A/F 17 Weight
g 92 | ||||||||||||||||||||||||||||||
| 34760.W0542 | Pad and Bolt | M10 | 150 | 32 | 145.5 | 22 | 5.0 | - | 10 | 17 | 118 | |||||||||||||||||||
£ 39.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad and Bolt d1 M10 l1 150 d2 32 l2 145.5 h1
≈ 22 h2 5.0 h3 - Static load
max.
kN 10 A/F 17 Weight
g 118 | ||||||||||||||||||||||||||||||
| 34760.W0552 | Pad and Bolt | M12 | 100 | 40 | 94.5 | 26 | 6.0 | - | 18 | 19 | 139 | |||||||||||||||||||
£ 39.70 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad and Bolt d1 M12 l1 100 d2 40 l2 94.5 h1
≈ 26 h2 6.0 h3 - Static load
max.
kN 18 A/F 19 Weight
g 139 | ||||||||||||||||||||||||||||||
| 34760.W0556 | Pad and Bolt | M12 | 150 | 40 | 144.5 | 26 | 6.0 | - | 18 | 19 | 173 | |||||||||||||||||||
£ 45.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad and Bolt d1 M12 l1 150 d2 40 l2 144.5 h1
≈ 26 h2 6.0 h3 - Static load
max.
kN 18 A/F 19 Weight
g 173 | ||||||||||||||||||||||||||||||
| 34760.W0568 | Pad and Bolt | M16 | 100 | 50 | 94.0 | 32 | 7.0 | - | 20 | 24 | 264 | |||||||||||||||||||
£ 52.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad and Bolt d1 M16 l1 100 d2 50 l2 94.0 h1
≈ 32 h2 7.0 h3 - Static load
max.
kN 20 A/F 24 Weight
g 264 | ||||||||||||||||||||||||||||||
| 34760.W0572 | Pad and Bolt | M16 | 200 | 50 | 194.0 | 32 | 7.0 | - | 20 | 24 | 393 | |||||||||||||||||||
£ 64.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad and Bolt d1 M16 l1 200 d2 50 l2 194.0 h1
≈ 32 h2 7.0 h3 - Static load
max.
kN 20 A/F 24 Weight
g 393 | ||||||||||||||||||||||||||||||
| 34760.W0582 | Pad and Bolt | M20 | 100 | 60 | 92.5 | 42 | 8.0 | - | 22 | 30 | 463 | |||||||||||||||||||
£ 70.66 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad and Bolt d1 M20 l1 100 d2 60 l2 92.5 h1
≈ 42 h2 8.0 h3 - Static load
max.
kN 22 A/F 30 Weight
g 463 | ||||||||||||||||||||||||||||||
| 34760.W0588 | Pad and Bolt | M20 | 200 | 60 | 192.5 | 42 | 8.0 | - | 22 | 30 | 664 | |||||||||||||||||||
£ 85.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad and Bolt d1 M20 l1 200 d2 60 l2 192.5 h1
≈ 42 h2 8.0 h3 - Static load
max.
kN 22 A/F 30 Weight
g 664 | ||||||||||||||||||||||||||||||
| 34760.W0595 | Pad and Bolt | M24 | 100 | 60 | 91.0 | 45 | 9.5 | - | 25 | 36 | 662 | |||||||||||||||||||
£ 86.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad and Bolt d1 M24 l1 100 d2 60 l2 91.0 h1
≈ 45 h2 9.5 h3 - Static load
max.
kN 25 A/F 36 Weight
g 662 | ||||||||||||||||||||||||||||||
| 34760.W0598 | Pad and Bolt | M24 | 200 | 60 | 191.0 | 45 | 9.5 | - | 25 | 36 | 960 | |||||||||||||||||||
£ 107.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad and Bolt d1 M24 l1 200 d2 60 l2 191.0 h1
≈ 45 h2 9.5 h3 - Static load
max.
kN 25 A/F 36 Weight
g 960 | ||||||||||||||||||||||||||||||
Pad: white thermoplastic (POM).
Bolt: stainless steel 1.4305 (AISI 303).
Lock nut: Stainless steel A2, DIN 934/ISO 4032.
For use as feet and thrust pads.