Fixed Feet
s/s with hex socket
Units | Price/unit after discount | Applied Discount |
1-9 | £ 18.65 | 0% |
10-19 | £ 16.79 | 10% |
20-49 | £ 15.85 | 15% |
50-99 | £ 14.92 | 20% |
100+ | £ 13.99 | 25% |
Pad: white thermoplastic (POM).
Bolt: stainless steel 1.4305 (AISI 303).
Lock nut: Stainless steel A2, DIN 934/ISO 4032.
For use as feet and thrust pads.