Fixed Feet
s/s with hex socket
Units | Price/unit after discount | Applied Discount |
1-9 | £ 107.36 | 0% |
10-19 | £ 96.62 | 10% |
20-49 | £ 91.26 | 15% |
50-99 | £ 85.89 | 20% |
100+ | £ 80.52 | 25% |
Pad: white thermoplastic (POM).
Bolt: stainless steel 1.4305 (AISI 303).
Lock nut: Stainless steel A2, DIN 934/ISO 4032.
For use as feet and thrust pads.