Fixed Feet
s/s with hex socket
Price & Availability | Article | d1 | d2 | l | h1 | Static load max. kN | ||||||||||||||||||
34741.W0121 | M12 | 50 | 50 | 25 | 6.0 | |||||||||||||||||||
£ 6.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 50 l 50 h1 25 Static load
max.
kN 6.0 | ||||||||||||||||||||||||
34741.W0122 | M12 | 40 | 75 | 23 | 6.0 | |||||||||||||||||||
£ 6.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 40 l 75 h1 23 Static load
max.
kN 6.0 | ||||||||||||||||||||||||
34741.W0124 | M12 | 40 | 100 | 23 | 6.0 | |||||||||||||||||||
£ 9.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 40 l 100 h1 23 Static load
max.
kN 6.0 |
Pad: polyamide reinforced nylon.
Bolt: stainless steel, AISI 303.