Price & Availability | Article | d1 | d2 | l | h1 | h2 | h3 | A/F | Load max. kN | ||||||||||||||||||
34743.W0800 | M 8 | 40 | 25 | 55 | 30 | 19.5 | 12 | 10 | |||||||||||||||||||
£ 6.18 per unit (click for quantity discounts) Ready to despatch 61 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 40 l 25 h1 55 h2 30 h3 19.5 A/F 12 Load
max.
kN 10 | |||||||||||||||||||||||||||
34743.W0801 | M 8 | 40 | 50 | 80 | 30 | 19.5 | 12 | 10 | |||||||||||||||||||
£ 7.45 per unit (click for quantity discounts) Ready to despatch 33 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 40 l 50 h1 80 h2 30 h3 19.5 A/F 12 Load
max.
kN 10 | |||||||||||||||||||||||||||
34743.W0802 | M 8 | 40 | 75 | 105 | 30 | 19.5 | 12 | 10 | |||||||||||||||||||
£ 9.42 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 40 l 75 h1 105 h2 30 h3 19.5 A/F 12 Load
max.
kN 10 | |||||||||||||||||||||||||||
34743.W0803 | M 8 | 40 | 100 | 130 | 30 | 19.5 | 12 | 10 | |||||||||||||||||||
£ 10.62 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 40 l 100 h1 130 h2 30 h3 19.5 A/F 12 Load
max.
kN 10 | |||||||||||||||||||||||||||
34743.W1001 | M10 | 65 | 50 | 86 | 36 | 26.0 | 14 | 11 | |||||||||||||||||||
£ 9.34 per unit (click for quantity discounts) Ready to despatch 82 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 65 l 50 h1 86 h2 36 h3 26.0 A/F 14 Load
max.
kN 11 | |||||||||||||||||||||||||||
34743.W1002 | M10 | 65 | 75 | 111 | 36 | 26.0 | 14 | 11 | |||||||||||||||||||
£ 9.93 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 65 l 75 h1 111 h2 36 h3 26.0 A/F 14 Load
max.
kN 11 | |||||||||||||||||||||||||||
34743.W1003 | M10 | 65 | 100 | 136 | 36 | 26.0 | 14 | 11 | |||||||||||||||||||
£ 10.82 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 65 l 100 h1 136 h2 36 h3 26.0 A/F 14 Load
max.
kN 11 | |||||||||||||||||||||||||||
34743.W1004 | M10 | 65 | 125 | 161 | 36 | 26.0 | 14 | 11 | |||||||||||||||||||
£ 11.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 65 l 125 h1 161 h2 36 h3 26.0 A/F 14 Load
max.
kN 11 | |||||||||||||||||||||||||||
34743.W1200 | M12 | 65 | 50 | 86 | 36 | 26.0 | 14 | 11 | |||||||||||||||||||
£ 8.94 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 65 l 50 h1 86 h2 36 h3 26.0 A/F 14 Load
max.
kN 11 | |||||||||||||||||||||||||||
34743.W1201 | M12 | 65 | 75 | 111 | 36 | 26.0 | 14 | 11 | |||||||||||||||||||
£ 9.93 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 65 l 75 h1 111 h2 36 h3 26.0 A/F 14 Load
max.
kN 11 | |||||||||||||||||||||||||||
34743.W1202 | M12 | 65 | 100 | 136 | 36 | 26.0 | 14 | 11 | |||||||||||||||||||
£ 10.82 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 65 l 100 h1 136 h2 36 h3 26.0 A/F 14 Load
max.
kN 11 | |||||||||||||||||||||||||||
34743.W1203 | M12 | 65 | 125 | 161 | 36 | 26.0 | 14 | 11 | |||||||||||||||||||
£ 12.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 65 l 125 h1 161 h2 36 h3 26.0 A/F 14 Load
max.
kN 11 | |||||||||||||||||||||||||||
34743.W1400 | M14 | 65 | 50 | 86 | 36 | 26.0 | 14 | 15 | |||||||||||||||||||
£ 8.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 d2 65 l 50 h1 86 h2 36 h3 26.0 A/F 14 Load
max.
kN 15 | |||||||||||||||||||||||||||
34743.W1401 | M14 | 65 | 75 | 111 | 36 | 26.0 | 14 | 15 | |||||||||||||||||||
£ 9.93 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 d2 65 l 75 h1 111 h2 36 h3 26.0 A/F 14 Load
max.
kN 15 | |||||||||||||||||||||||||||
34743.W1402 | M14 | 65 | 100 | 136 | 36 | 26.0 | 14 | 15 | |||||||||||||||||||
£ 9.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 d2 65 l 100 h1 136 h2 36 h3 26.0 A/F 14 Load
max.
kN 15 | |||||||||||||||||||||||||||
34743.W1403 | M14 | 65 | 125 | 161 | 36 | 26.0 | 14 | 15 | |||||||||||||||||||
£ 11.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 d2 65 l 125 h1 161 h2 36 h3 26.0 A/F 14 Load
max.
kN 15 | |||||||||||||||||||||||||||
34743.W1404 | M14 | 65 | 150 | 186 | 36 | 26.0 | 14 | 15 | |||||||||||||||||||
£ 12.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 d2 65 l 150 h1 186 h2 36 h3 26.0 A/F 14 Load
max.
kN 15 | |||||||||||||||||||||||||||
34743.W1405 | M14 | 65 | 175 | 211 | 36 | 26.0 | 14 | 15 | |||||||||||||||||||
£ 13.60 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 d2 65 l 175 h1 211 h2 36 h3 26.0 A/F 14 Load
max.
kN 15 | |||||||||||||||||||||||||||
34743.W1600 | M16 | 65 | 50 | 90 | 40 | 26.0 | 13 | 15 | |||||||||||||||||||
£ 9.34 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 65 l 50 h1 90 h2 40 h3 26.0 A/F 13 Load
max.
kN 15 | |||||||||||||||||||||||||||
34743.W1601 | M16 | 65 | 75 | 115 | 40 | 26.0 | 13 | 15 | |||||||||||||||||||
£ 9.93 per unit (click for quantity discounts) Ready to despatch 652 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 65 l 75 h1 115 h2 40 h3 26.0 A/F 13 Load
max.
kN 15 | |||||||||||||||||||||||||||
34743.W1602 | M16 | 65 | 100 | 140 | 40 | 26.0 | 13 | 15 | |||||||||||||||||||
£ 10.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 65 l 100 h1 140 h2 40 h3 26.0 A/F 13 Load
max.
kN 15 | |||||||||||||||||||||||||||
34743.W1603 | M16 | 65 | 125 | 165 | 40 | 26.0 | 13 | 15 | |||||||||||||||||||
£ 9.17 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 65 l 125 h1 165 h2 40 h3 26.0 A/F 13 Load
max.
kN 15 | |||||||||||||||||||||||||||
34743.W1604 | M16 | 65 | 150 | 190 | 40 | 26.0 | 13 | 15 | |||||||||||||||||||
£ 11.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 65 l 150 h1 190 h2 40 h3 26.0 A/F 13 Load
max.
kN 15 | |||||||||||||||||||||||||||
34743.W1605 | M16 | 65 | 175 | 215 | 40 | 26.0 | 13 | 15 | |||||||||||||||||||
£ 13.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 65 l 175 h1 215 h2 40 h3 26.0 A/F 13 Load
max.
kN 15 | |||||||||||||||||||||||||||
34743.W1606 | M16 | 65 | 200 | 240 | 40 | 26.0 | 13 | 15 | |||||||||||||||||||
£ 14.45 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 65 l 200 h1 240 h2 40 h3 26.0 A/F 13 Load
max.
kN 15 | |||||||||||||||||||||||||||
34743.W2000 | M20 | 65 | 50 | 90 | 40 | 26.0 | 17 | 15 | |||||||||||||||||||
£ 10.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 65 l 50 h1 90 h2 40 h3 26.0 A/F 17 Load
max.
kN 15 | |||||||||||||||||||||||||||
34743.W2001 | M20 | 65 | 75 | 115 | 40 | 26.0 | 17 | 15 | |||||||||||||||||||
£ 11.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 65 l 75 h1 115 h2 40 h3 26.0 A/F 17 Load
max.
kN 15 | |||||||||||||||||||||||||||
34743.W2002 | M20 | 65 | 100 | 140 | 40 | 26.0 | 17 | 15 | |||||||||||||||||||
£ 13.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 65 l 100 h1 140 h2 40 h3 26.0 A/F 17 Load
max.
kN 15 | |||||||||||||||||||||||||||
34743.W2003 | M20 | 65 | 125 | 165 | 40 | 26.0 | 17 | 15 | |||||||||||||||||||
£ 14.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 65 l 125 h1 165 h2 40 h3 26.0 A/F 17 Load
max.
kN 15 | |||||||||||||||||||||||||||
34743.W2004 | M20 | 65 | 150 | 190 | 40 | 26.0 | 17 | 15 | |||||||||||||||||||
£ 15.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 65 l 150 h1 190 h2 40 h3 26.0 A/F 17 Load
max.
kN 15 | |||||||||||||||||||||||||||
34743.W2005 | M20 | 65 | 175 | 215 | 40 | 26.0 | 17 | 15 | |||||||||||||||||||
£ 16.31 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 65 l 175 h1 215 h2 40 h3 26.0 A/F 17 Load
max.
kN 15 | |||||||||||||||||||||||||||
34743.W2006 | M20 | 65 | 200 | 240 | 40 | 26.0 | 17 | 15 | |||||||||||||||||||
£ 17.41 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 65 l 200 h1 240 h2 40 h3 26.0 A/F 17 Load
max.
kN 15 |
Pad: polyamide reinforced by fibre glass with anti-slip pad.
Bolt: stainless steel AISI 304.
Load values refer to static loads, located at half the screw height.
When vibrations or dynamic loads are present these values should be reduced.