Fixed Feet
s/s with hex socket
Price & Availability | Article | d1 | d2 | l | d3 | d4 | h1 | h2 | h3 | A/F | Load max. kN | ||||||||||||||||||
34746.W1606 | M16 | 123 | 200 | 12.5 | 87 | 260 | 60 | 40 | 20 | 35 | |||||||||||||||||||
£ 36.74 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 123 l 200 d3 12.5 d4 87 h1 260 h2 60 h3 40 A/F 20 Load
max.
kN 35 | |||||||||||||||||||||||||||||
34746.W2003 | M20 | 123 | 150 | 12.5 | 87 | 210 | 60 | 40 | 20 | 35 | |||||||||||||||||||
£ 31.05 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 123 l 150 d3 12.5 d4 87 h1 210 h2 60 h3 40 A/F 20 Load
max.
kN 35 | |||||||||||||||||||||||||||||
34746.W2005 | M20 | 123 | 200 | 12.5 | 87 | 260 | 60 | 40 | 20 | 35 | |||||||||||||||||||
£ 36.74 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 123 l 200 d3 12.5 d4 87 h1 260 h2 60 h3 40 A/F 20 Load
max.
kN 35 | |||||||||||||||||||||||||||||
34746.W2402 | M24 | 123 | 125 | 12.5 | 87 | 185 | 60 | 40 | 20 | 35 | |||||||||||||||||||
£ 28.73 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 d2 123 l 125 d3 12.5 d4 87 h1 185 h2 60 h3 40 A/F 20 Load
max.
kN 35 | |||||||||||||||||||||||||||||
34746.W2403 | M24 | 123 | 150 | 12.5 | 87 | 210 | 60 | 40 | 20 | 35 | |||||||||||||||||||
£ 25.79 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 d2 123 l 150 d3 12.5 d4 87 h1 210 h2 60 h3 40 A/F 20 Load
max.
kN 35 | |||||||||||||||||||||||||||||
34746.W3002 | M30 | 123 | 150 | 12.5 | 87 | 211 | 61 | 40 | 26 | 35 | |||||||||||||||||||
£ 28.56 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 d2 123 l 150 d3 12.5 d4 87 h1 211 h2 61 h3 40 A/F 26 Load
max.
kN 35 |
Pad: polyamide reinforced by fibre glass with anti-slip pad.
Bolt: stainless steel AISI 304.
Load values refer to static loads, located at half the screw height.
When vibrations or dynamic loads are present these values should be reduced.
Larger pad size allows for bolt down holes to be drilled through.