Fixed Feet
s/s with hex socket
Units | Price/unit after discount | Applied Discount |
1-4 | £ 30.87 | 0% |
5-9 | £ 27.78 | 10% |
10-19 | £ 26.24 | 15% |
20-49 | £ 23.15 | 25% |
50+ | £ 20.07 | 35% |
Pad: pressed stainless steel AISI 303.
Bolt: stainless steel AISI 303.
Pad insert: nitril rubber.
Use of the bolt down tag allows the machine mount to be fixed in place.
For use in wide range of industries including food processing, medical equipment, electronics and machinery workshops.