Price & Availability | Article | Type | d1 | l1 | d2 | l2 | h1 ≈ | h2 | Static load max. kN | t | A/F | Weight g | ||||||||||||||||||
34761.W1106 | Pad | M 6 | - | 22.5 | - | 16.5 | 6.4 | 4 | 5.0 | 10 | 7 | |||||||||||||||||||
£ 14.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad d1 M 6 l1 - d2 22.5 l2 - h1
≈ 16.5 h2 6.4 Static load
max.
kN 4 t 5.0 A/F 10 Weight
g 7 | ||||||||||||||||||||||||||||||
34761.W1108 | Pad | M 8 | - | 28.0 | - | 20.6 | 8.3 | 7 | 7.0 | 13 | 16 | |||||||||||||||||||
£ 17.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad d1 M 8 l1 - d2 28.0 l2 - h1
≈ 20.6 h2 8.3 Static load
max.
kN 7 t 7.0 A/F 13 Weight
g 16 | ||||||||||||||||||||||||||||||
34761.W1110 | Pad | M10 | - | 36.0 | - | 26.0 | 11.0 | 10 | 9.0 | 17 | 32 | |||||||||||||||||||
£ 21.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad d1 M10 l1 - d2 36.0 l2 - h1
≈ 26.0 h2 11.0 Static load
max.
kN 10 t 9.0 A/F 17 Weight
g 32 | ||||||||||||||||||||||||||||||
34761.W1112 | Pad | M12 | - | 45.0 | - | 30.5 | 13.2 | 18 | 11.0 | 19 | 51 | |||||||||||||||||||
£ 29.61 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad d1 M12 l1 - d2 45.0 l2 - h1
≈ 30.5 h2 13.2 Static load
max.
kN 18 t 11.0 A/F 19 Weight
g 51 | ||||||||||||||||||||||||||||||
34761.W1116 | Pad | M16 | - | 56.0 | - | 37.5 | 15.5 | 20 | 13.5 | 24 | 96 | |||||||||||||||||||
£ 38.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad d1 M16 l1 - d2 56.0 l2 - h1
≈ 37.5 h2 15.5 Static load
max.
kN 20 t 13.5 A/F 24 Weight
g 96 | ||||||||||||||||||||||||||||||
34761.W1120 | Pad | M20 | - | 67.0 | - | 49.5 | 19.5 | 22 | 17.0 | 30 | 190 | |||||||||||||||||||
£ 50.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad d1 M20 l1 - d2 67.0 l2 - h1
≈ 49.5 h2 19.5 Static load
max.
kN 22 t 17.0 A/F 30 Weight
g 190 | ||||||||||||||||||||||||||||||
34761.W1124 | Pad | M24 | - | 69.0 | - | 55.0 | 24.0 | 25 | 19.0 | 36 | 240 | |||||||||||||||||||
£ 65.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad d1 M24 l1 - d2 69.0 l2 - h1
≈ 55.0 h2 24.0 Static load
max.
kN 25 t 19.0 A/F 36 Weight
g 240 | ||||||||||||||||||||||||||||||
34761.W1510 | Pad and Bolt | M 6 | 60 | 22.5 | 57.0 | 16.5 | 6.4 | 4 | - | 10 | 21 | |||||||||||||||||||
£ 14.88 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad and Bolt d1 M 6 l1 60 d2 22.5 l2 57.0 h1
≈ 16.5 h2 6.4 Static load
max.
kN 4 t - A/F 10 Weight
g 21 | ||||||||||||||||||||||||||||||
34761.W1522 | Pad and Bolt | M 8 | 80 | 28.0 | 76.0 | 20.6 | 8.3 | 7 | - | 13 | 49 | |||||||||||||||||||
£ 16.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad and Bolt d1 M 8 l1 80 d2 28.0 l2 76.0 h1
≈ 20.6 h2 8.3 Static load
max.
kN 7 t - A/F 13 Weight
g 49 | ||||||||||||||||||||||||||||||
34761.W1538 | Pad and Bolt | M10 | 100 | 36.0 | 95.5 | 26.0 | 11.0 | 10 | - | 17 | 98 | |||||||||||||||||||
£ 21.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad and Bolt d1 M10 l1 100 d2 36.0 l2 95.5 h1
≈ 26.0 h2 11.0 Static load
max.
kN 10 t - A/F 17 Weight
g 98 | ||||||||||||||||||||||||||||||
34761.W1542 | Pad and Bolt | M10 | 150 | 36.0 | 145.5 | 26.0 | 11.0 | 10 | - | 17 | 124 | |||||||||||||||||||
£ 28.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad and Bolt d1 M10 l1 150 d2 36.0 l2 145.5 h1
≈ 26.0 h2 11.0 Static load
max.
kN 10 t - A/F 17 Weight
g 124 | ||||||||||||||||||||||||||||||
34761.W1552 | Pad and Bolt | M12 | 100 | 45.0 | 94.5 | 30.5 | 13.2 | 18 | - | 19 | 150 | |||||||||||||||||||
£ 44.00 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad and Bolt d1 M12 l1 100 d2 45.0 l2 94.5 h1
≈ 30.5 h2 13.2 Static load
max.
kN 18 t - A/F 19 Weight
g 150 | ||||||||||||||||||||||||||||||
34761.W1556 | Pad and Bolt | M12 | 150 | 45.0 | 144.5 | 30.5 | 13.2 | 18 | - | 19 | 184 | |||||||||||||||||||
£ 54.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad and Bolt d1 M12 l1 150 d2 45.0 l2 144.5 h1
≈ 30.5 h2 13.2 Static load
max.
kN 18 t - A/F 19 Weight
g 184 | ||||||||||||||||||||||||||||||
34761.W1568 | Pad and Bolt | M16 | 100 | 56.0 | 94.0 | 37.5 | 15.5 | 20 | - | 24 | 285 | |||||||||||||||||||
£ 70.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad and Bolt d1 M16 l1 100 d2 56.0 l2 94.0 h1
≈ 37.5 h2 15.5 Static load
max.
kN 20 t - A/F 24 Weight
g 285 | ||||||||||||||||||||||||||||||
34761.W1572 | Pad and Bolt | M16 | 200 | 56.0 | 194.0 | 37.5 | 15.5 | 20 | - | 24 | 414 | |||||||||||||||||||
£ 23.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad and Bolt d1 M16 l1 200 d2 56.0 l2 194.0 h1
≈ 37.5 h2 15.5 Static load
max.
kN 20 t - A/F 24 Weight
g 414 | ||||||||||||||||||||||||||||||
34761.W1582 | Pad and Bolt | M20 | 100 | 67.0 | 92.5 | 49.5 | 19.5 | 22 | - | 30 | 503 | |||||||||||||||||||
£ 23.91 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad and Bolt d1 M20 l1 100 d2 67.0 l2 92.5 h1
≈ 49.5 h2 19.5 Static load
max.
kN 22 t - A/F 30 Weight
g 503 | ||||||||||||||||||||||||||||||
34761.W1588 | Pad and Bolt | M20 | 200 | 67.0 | 192.5 | 49.5 | 19.5 | 22 | - | 30 | 704 | |||||||||||||||||||
£ 28.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad and Bolt d1 M20 l1 200 d2 67.0 l2 192.5 h1
≈ 49.5 h2 19.5 Static load
max.
kN 22 t - A/F 30 Weight
g 704 | ||||||||||||||||||||||||||||||
34761.W1595 | Pad and Bolt | M24 | 100 | 69.0 | 91.0 | 55.0 | 24.0 | 25 | - | 36 | 718 | |||||||||||||||||||
£ 31.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad and Bolt d1 M24 l1 100 d2 69.0 l2 91.0 h1
≈ 55.0 h2 24.0 Static load
max.
kN 25 t - A/F 36 Weight
g 718 | ||||||||||||||||||||||||||||||
34761.W1598 | Pad and Bolt | M24 | 200 | 69.0 | 191.0 | 55.0 | 24.0 | 25 | - | 36 | 1016 | |||||||||||||||||||
£ 33.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pad and Bolt d1 M24 l1 200 d2 69.0 l2 191.0 h1
≈ 55.0 h2 24.0 Static load
max.
kN 25 t - A/F 36 Weight
g 1016 |
Pad: white thermoplastic (POM).
Bolt: stainless steel 1.4305 (AISI 303).
Lock nut: Stainless steel A2, DIN 934/ISO 4032.(M10, M12 only).
Cap: Black Rubber
To be used as feet and thrust pads. Used for levelling up to 15° on surface.
Also used:
34701 - Levelling Feet
34700 - Levelling Feet - steel/stainless, non slip.