Fixed Feet
s/s with hex socket
| Price & Availability | Article | d1 | d2 | l | h1 | Static load max. kN | t | ||||||||||||||||||
| 34780.W0084 | M 8 | 40 | 60 | 12 | 4.5 | 3 | |||||||||||||||||||
£ 20.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 40 l 60 h1 12 Static load
max.
kN 4.5 t 3 | |||||||||||||||||||||||||
| 34780.W0104 | M10 | 40 | 80 | 12 | 6.0 | 3 | |||||||||||||||||||
£ 24.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 40 l 80 h1 12 Static load
max.
kN 6.0 t 3 | |||||||||||||||||||||||||
| 34780.W0086 | M 8 | 50 | 40 | 14 | 4.5 | 3 | |||||||||||||||||||
£ 24.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 50 l 40 h1 14 Static load
max.
kN 4.5 t 3 | |||||||||||||||||||||||||
| 34780.W0088 | M 8 | 50 | 60 | 14 | 4.5 | 3 | |||||||||||||||||||
£ 28.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 50 l 60 h1 14 Static load
max.
kN 4.5 t 3 | |||||||||||||||||||||||||
| 34780.W0106 | M10 | 50 | 40 | 14 | 6.0 | 3 | |||||||||||||||||||
£ 24.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 50 l 40 h1 14 Static load
max.
kN 6.0 t 3 | |||||||||||||||||||||||||
| 34780.W0108 | M10 | 50 | 60 | 14 | 6.0 | 3 | |||||||||||||||||||
£ 28.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 50 l 60 h1 14 Static load
max.
kN 6.0 t 3 | |||||||||||||||||||||||||
| 34780.W0121 | M12 | 50 | 75 | 15 | 7.5 | 3 | |||||||||||||||||||
£ 25.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 50 l 75 h1 15 Static load
max.
kN 7.5 t 3 | |||||||||||||||||||||||||
| 34780.W0123 | M12 | 50 | 100 | 15 | 7.5 | 3 | |||||||||||||||||||
£ 28.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 50 l 100 h1 15 Static load
max.
kN 7.5 t 3 | |||||||||||||||||||||||||
| 34780.W0125 | M12 | 60 | 75 | 15 | 12.5 | 3 | |||||||||||||||||||
£ 28.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 60 l 75 h1 15 Static load
max.
kN 12.5 t 3 | |||||||||||||||||||||||||
| 34780.W0126 | M12 | 60 | 125 | 15 | 12.5 | 3 | |||||||||||||||||||
£ 32.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 60 l 125 h1 15 Static load
max.
kN 12.5 t 3 | |||||||||||||||||||||||||
| 34780.W0127 | M12 | 60 | 150 | 15 | 12.5 | 3 | |||||||||||||||||||
£ 37.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 60 l 150 h1 15 Static load
max.
kN 12.5 t 3 | |||||||||||||||||||||||||
| 34780.W0128 | M12 | 80 | 150 | 21 | 15.0 | 3 | |||||||||||||||||||
£ 48.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 80 l 150 h1 21 Static load
max.
kN 15.0 t 3 | |||||||||||||||||||||||||
| 34780.W0161 | M16 | 80 | 150 | 21 | 20.0 | 3 | |||||||||||||||||||
£ 55.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 80 l 150 h1 21 Static load
max.
kN 20.0 t 3 | |||||||||||||||||||||||||
| 34780.W0162 | M16 | 120 | 150 | 24 | 20.0 | 3 | |||||||||||||||||||
£ 79.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 120 l 150 h1 24 Static load
max.
kN 20.0 t 3 | |||||||||||||||||||||||||
| 34780.W0201 | M20 | 120 | 200 | 24 | 30.0 | 3 | |||||||||||||||||||
£ 78.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 120 l 200 h1 24 Static load
max.
kN 30.0 t 3 | |||||||||||||||||||||||||
| 34780.W0241 | M24 | 150 | 200 | 26 | 40.0 | 3 | |||||||||||||||||||
£ 138.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 d2 150 l 200 h1 26 Static load
max.
kN 40.0 t 3 | |||||||||||||||||||||||||
Pad & bolt: AISI 304 stainless steel.
Inset nitrile rubber pad.
Suitable for use in food & drink, pharmaceutical and clean room environments.